Freely programmable automation stations for HVAC, building services plants, and system controllers.
|
PXC7 variants | E400S | E400M | E400L |
---|---|---|---|
Order number | S55375-C111 1) | S55375-C110 1) | S55375-C105 1) |
Number of digital onboard inputs (DI) | 1 | 1 | 1 |
Number of TXM inputs and outputs | up to 100 | up to 200 | up to 400 |
Number of integration data points | up to 100 | up to 200 | up to 400 |
Total number TXM-I/Os and integration DPs | 100 2) | 250 2) | 600 2) |
Number of BACnet/SC devices connected as nodes | up to 100 | up to 100 | up to 100 |
Number of BACnet MS/TP devices in a field level network | up to 60 3) | up to 120 3) | up to 240 3) |
Number of KNX PL-Link devices | up to 64 | up to 64 | up to 64 |
Number of configurable RS485 interfaces either for integration of Modbus RTU, BACnet MS/TP, or M-bus | 1 | 2 | 4 |
Building X cloud connectivity | Yes | Yes | Yes |
Number of data points time series (active data points per device) | 400 | 700 | 1400 |
1) For details on engineering, see PXC4, PXC5 & PXC7 Planning overview, A6V13054435. 2) KNX PL-Link data points do not count as integration points. For KNX PL-Link, only the limits on BACnet objects are considered. 3) Depending on the behavior of the third-party MS/TP devices. |
For more information about PXC7 automation stations, refer to the data sheet A6V12505052.