KNX PL-Link complies fully with the KNX standard. Communication between the PXC4, PXC5, and PXC7 automation stations and peripheral devices with KNX PL-Link has been optimized so that plug-and-play functionality is available offering automatic device recognition, device connection, and device configuration. KNX PL-Link devices are configured by using the Desigo standard tools. The KNX commissioning software (ETS) is not needed.
Increased engineering and commissioning efficiency
Using KNX PL-Link devices together with the Siemens automation stations saves engineering and commissioning time. In addition, in service cases no engineering tool is required. If more than one device needs to be assigned to the automation station, following mechanisms are supported:
- Offline engineering using the KNX device ID (barcode sticker delivered together with the device).
- Offline engineering and online commissioning using the service pin from the KNX device.
Taking the maximum out of the automation stations
Per automation station up to 64 KNX PL-Link devices can be connected. KNX PL-Link data points do not count as integration points. For KNX PL-Link, only the limitation of BACnet objects must be considered. The automation stations have an internal bus power supply for up to 10 KNX PL-Link devices. If the integrated power supply is insufficient to cover the power demand, the internal bus power supply can be replaced by an external bus power supply unit.