Function overview

  • Plant graphic: Fast and targeted monitoring and operation of the system using animated and real-life plant images.
  • Schedulers: Central programming of all time-controlled building services.
  • Alarm management: Detailed overview of alarms to quickly locate and eliminate errors.
  • Trending: Comfortable analysis of trend data to optimize operations and increase energy efficiency.
  • Reporting: Customized snapshots of values displayed in a report form. Reports are used to analyze plant operation and for evaluation and documentation purposes.
  • Generic operation: An efficient tool for navigation through the hierarchical structure to all the data points in the system. The user can then read or manipulate the data points with the appropriate access rights.
  • Energy monitoring: Display and compare energy consumption based on a comprehensive library of graphics and configurable elements.
  • Haystack interface: Access by external IT systems for BACnet objects in a Desigo system via Haystack tagging or Haystack REST APL. Haystack is an initiative to simplify data access to the Internet of Things (IoT), optimized to the needs of building automation and control
    (http://project-haystack.org/).
  • Heating curve: Graphical display of the heating curve with the ability to modify parameters.
  • Engineering: Flexible and efficient creation of customized operation, based on graphic libraries.
  • User management: Enabling functions and access rights for different user roles.

Plant graphic

Alarm management

Schedulers

Reporting

Trending

Energy monitoring

Simplify your plant and room operation

Desigo Control Point has a user-friendly interface, designed to simplify tasks such as alarm management, scheduling, trending, report creation and consumption visualization. The use of native BACnet ensures that third party devices can be integrated and operated in the same intuitive way. Managing your plant and room anywhere, anytime has never been so easy!

 

Access your building whenever you want

With Desigo Control Point, you can remotely connect with your building from multiple devices. HTML 5.0 technology allows operation independent of mobile device type, size, or orientation.

 

Enhance your room comfort

Desigo Control Point makes it easy to manage the operation of all kinds of rooms. Whether it is a meeting room, office space, conference room, or event room – you can easily control climate, lights, and blinds. The high-resolution graphics can be customized to suit all floor plans and room layouts.

 

Monitor your energy usage for additional savings

With Desigo Control Point you can display and compare energy consumption using standard dashboard templates or customize your views using comprehensive dashboard functions. Share your energy history in public areas to encourage even more savings!

 

Operate and monitor your plant easily

Desigo Control Point makes your local plant monitoring easy. The high resolution capacitive displays provide the ultimate user experience and intuitive operation. Alarming, scheduling and trending, as well as navigation via graphics, are all at your fingertips.