BACnet touch panels (BACnet/IP)
The BACnet/IP touch panels enable direct connections to any BACnet network. Thanks to the embedded web server, it is possible to access the system using a standard web browser. For installation and operation, no extra tools are required.
Product range overview | Type | Data sheet |
---|---|---|
BACnet touch panels with integrated data management and web server functionality 7.0 ", 10.1 ", 15.6 " | PXM30.E PXM40.E PXM50.E | A6V11664137 |
Client touch panels (TCP/IP)
When your project requires operation of the same system via multiple control panels, the TCP/IP touch panels are the right solution. Various web browser sessions and touch panels can connect to a centralized web server. This way, you can reduce the complexity and costs of larger installations.
Product range overview | Type | Data sheet |
---|---|---|
Touch panel clients (TCP/IP) 7.0 ", 10.1 ", 15.6 " | PXM30-1 PXM40-1 PXM50-1 | A6V11664139 |
BACnet web servers (BACnet/IP)
Desigo primary and room automation stations as well as third-party BACnet devices can be operated via BACnet/IP web servers – from the same network or remotely via an Internet connection to see what really matters.
Product range overview | Type | Data sheet |
---|---|---|
BACnet web servers with standard and extended control point functionality | PXG3.W100-2 PXG3.W200-2 | A6V12304192 |