Freely programmable system controller that integrates Modbus and / or MS/TP devices or subsystems.

 

  • BTL tested BACnet communication on IP (BACnet/IP and BACnet/SC) or BACnet MS/TP, in compliance with the BACnet standard including B-BC profile (Rev. 1.16)
  • Modbus TCP/RTU and BACnet MS/TP
  • The following functions are available with KNX PL-Link bus:
    • Communication with RDG2..KN room thermostats, sensors, and operator units
    • Plug-and-play connection of Siemens field devices with KNX PL-Link
  • Integration of wired M-bus meters via RS485 level-converter or onboard M-bus interface (EN 13757-2):
    • Offline and/or online engineering with ABT Site. No additional M-bus tool required
    • Primary and/or secondary device addressing
  • IT security including HTTPS, IEC-62443 4-2 (Security Level 2), and BACnet Secure Connect
  • BACnet Secure Connect support as BACnet/SC hub
  • WLAN interface for engineering and commissioning
  • System functions such as alarming, schedulers, trending, time sync, and life check
  • Grouping functionality e.g. common setpoints for room controls or energy demand
  • System and supervisory functionality
  • Integration of Modbus subsystems and devices via TCP and/or RTU: Data point mapping to BACnet/IP and supervisory functionality
  • Integration of BACnet MS/TP subsystems and devices: Supervisory functionality and routing to BACnet/IP
  • Cloud connectivity to Building X for remote access and data points time series

 

Type

PXC5.E003

Order number

S55375-C103 1)

Number of digital onboard inputs (DI)

1

Number of integration data points
(M-bus + Modbus TCP + Modbus RTU)

up to 500

Number of BACnet/MSTP devices per RS485 interface

up to 60 2)

Number of BACnet/SC devices as a BACnet/SC hub

up to 100

Number of KNX PL-Link devices

up to 64

Number of configurable field level networks per RS485 (either for Modbus RTU, BACnet MS/TP or M-bus level converters with maximum of 250 meters each)

2

Number of M-bus meters wired via level converters (RS485) 3)

2 x 250

Building X cloud connectivity

Yes

Number of data points time series (active data points per device)

400

1) For details on engineering, see PXC4, PXC5 & PXC7 Planning overview, A6V13054435.

2) Depending on the behavior of the third-party MS/TP devices

3) The limitation is given by the maximum number of integration data points and maximum number of BACnet objects.

For more information about PXC5 system controllers, refer to the data sheet A6V11646020.