Flexible input and output modules for sensors and actuators

Type TXM1.xxx

8D

16D

8U

8U-ML

8X

8X-ML

6R

6R-M

8P

8T

4D3R

Number of inputs/outputs

8

16

8

8

8

8

6

6

8

8

7

Number of universal inputs/outputs (UIO)

 

 

8

8

 

 

 

 

 

 

 

Number of universal inputs/outputs (XIO)

 

 

 

 

8

8

 

 

 

 

 

Number of relay outputs (DO)

 

 

 

 

 

 

6

6

 

 

3

Number of digital inputs (DI)

8

16

 

 

 

 

 

 

 

 

4

Number of TRIAC

 

 

 

 

 

 

 

 

 

6

 

Number of Inputs (P)

 

 

 

 

 

 

 

 

8

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Local override

LCD indication

3 color I/O status LED

Green I/O status LED

 

UIO

Universal inputs/outputs support the following signal types:

  • Passive sensors LG-Ni 1000, 2x LG-Ni1000, Pt 1000 (375, 385), NTC 10k (Type II / Beta (0-50 °C) = 3892 K), NTC 100k
  • Resistance sensors 1000 Ohm, 2500 Ohm, 1000...1175 Ohm (for setpoint shift)
  • Voltage input analog DC 0…10 V.
  • Binary potential-free contacts for signaling functions
  • Counters to 25 Hz (electronic switch to 100 Hz)
  • Analog outputs DC 0...10 V

XIO

Universal inputs/outputs support the following signal types:

  • Same as UIO, and in addition
  • Current input 4...20 mA or 0...20 mA
  • Current output 4...20 mA on outputs 5 to 8

DO

Relay outputs AC 250 V for binary controls, changeover contact (NO, NC, pulse)

TRIAC

TRIAC: Permanent contact, pulse width modulation

DI

Binary input: Status signal (NO/NC)

P

Pt100 4 wire, 0...250 Ohm, Pt1000 / 0...2500 Ohm, LG-Ni1000

TXM I/O modules with local operation

TXM1.6R-M

Local override, three-colored LEDs

TXM1.8U-ML and TXM1.8X-ML

Local override, LCD