RDG200 thermostat range is communicating wall mounted room thermostats with built-in temperature, humidity, and CO2 sensors, configurable multiple inputs/outputs, and flexible power supply. The RDG200 has been designed for commercial buildings such as hotels, offices, educational buildings, and public places.
The RDG200KN adapts to your needs for multiple user scenarios
Optimum comfort in office spaces |
|
Perfect guest experience in hotels |
|
Ideal conditions in class rooms |
|
Residential |
|
One-touch Green-Leaf function for highest energy efficiency and comfort
As an all-in-one device, the RDG200 is the best companion for highest energy efficiency and optimum comfort in the room. It provides energy-saving strategies such as occupancy-based savings via presence detection, efficient use of sunlight and at the same time, it takes care of a healthy and productive indoor climate. The RDG200 offers room occupants the possibility to put energy efficiency in their hands: Tapping the Green-Leaf button returns room control to energy-optimized operation without loss of comfort. The Green-Leaf function is fully integrated into the Desigo Building Automation System for status monitoring and bringing rooms back to a most energy efficient mode.
Modern and slim design
With its slim design it fits in all type of interiors and is easy to clean. A large screen, understandable icons, and a customizable interface fits everyone's need. Additionally, it is easy to install with the separate mounting plate.
Versatile control application coverage
The RDG200 covers most room HVAC applications:
- Fan coil (radiator, floor heating, electric heater)
- Universal (chilled/heated ceiling)
- Heat pump (heating/cooling)
Extensive features
- Built-in temperature, humidity, and CO2 sensors for controlling and monitoring your room
- Large choice of output control: On/Off, 3 positions, DC 0...10 V
- Supports KNX protocol, suitable for Synco and Desigo
Device type |
| Product No. | Functions |
---|---|---|---|
Room thermostat | RDG200KN |
| |
RDG204KN |
| ||
RDG260KN |
| ||
RDG264KN |
|