Freely programmable compact automation station for HVAC and building control systems.
|
Type | PXC5.E24 |
Order number | S55375-C104 1) |
Number of inputs and outputs (Onboard) | 24 |
Number of digital inputs (DI) | 2 |
Number of universal inputs and outputs (UIO) | 8 |
Number of super universal inputs and outputs (XIO) | 8 |
Number of relay outputs (DO) | 6 |
Number of inputs and outputs (Onboard + TXM) | up to 80 |
Total number TXM-I/Os and integration DPs | up to 120 2) |
Number of integration data points (M-bus + Modbus TCP + Modbus RTU) | up to 80 |
Number of BACnet MS/TP devices in a field level network | up to 120 3) |
Number of KNX PL-Link devices | up to 64 |
Number of configurable field level networks per RS485 (either for Modbus RTU, BACnet MS/TP or M-bus level converters with maximum of 250 meters each) | 2 |
Number of M-Bus meters wired via level converters (RS485) 4) | 2 x 250 |
Number of BACnet/SC devices as a BACnet/SC hub | up to 100 |
Building X cloud connectivity | Yes |
Number of data points time series (active data points per device) | 400 |
1) For details on engineering, see PXC4, PXC5 & PXC7 Planning overview, A6V13054435. 2) KNX PL-Link data points do not count as integration points. For KNX PL-Link, only the limits on BACnet objects are considered. 3) Depending on the behavior of the third-party MS/TP devices. 4) The limitation is given by the maximum number of integration data points and maximum number of BACnet objects. |
For more information about PXC5.E24 automation stations, refer to the data sheet A6V13187283.