For the control of primary plants.
|
PXC4.E16 variants 1) | PXC4.E16S PXC4.E16S-2 | PXC4.E16 PXC4.E16-2 |
---|---|---|
Order number 2) | S55375-C108 S55375-C152 | S55375-C100 S55375-C150 |
Number of inputs and outputs (Onboard) | 16 | 16 |
Number of universal inputs and outputs (UIO) | 12 | 12 |
Number of relay outputs (DO) | 4 | 4 |
Number of inputs and outputs (Onboard + TXM) | up to 40 | up to 40 |
Number of integration data points | 0 | up to 40 |
Total number TXM-I/Os and integration DPs | 40 3) | 80 3) |
Number of KNX PL-Link devices | 0 | up to 64 3) |
Number of configurable field level networks per RS485 (either for Modbus RTU or M-bus level converters with maximum of 250 meters each) | 0 | 1 |
Number of M-bus meters wired via level converters (RS485) 4) | 0 | up to 250 |
Number of BACnet/SC nodes connected to PXC4.E16/PXC4.E16S acting as hub | 0 | 0 |
Building X cloud connectivity | Yes 5) | Yes 5) |
Number of data points time series (active data points per device) | PXC4.E16S: - PXC4.E16S-2: 130 | PXC4.E16: - PXC4.E16-2: 130 |
1) Communication BACnet/IP, BACnet/SC: PXC4.E16-2 and PXC4.E16S-2. 2) For details on engineering, see PXC4, PXC5 & PXC7 Planning overview, A6V13054435. 3) KNX PL-Link data points do not count as integration points. For KNX PL-Link, only the limits on BACnet objects are considered. 4) The limitation is given by the maximum number of integration data points and maximum number of BACnet objects. 5) PXC4 has only limited Building X cloud connectivity. PXC4-2 has extended Building X cloud connectivity. |
For more information about PXC4-2 automation stations, refer to the data sheets A6V14651312 and A6V14651900.
UIO | Universal inputs/outputs support the following signal types:
|
DO | Relay outputs AC 250 V for binary controls, changeover contact (NO, NC, pulse) |