14020 Point Database

CAUTION
Added points in successive template versions 2.xxx and later.
Example:
FRE CLGREQ 1 (added to VAV, FPB, and FCU pre-loaded templates)
CND MSG RS (added to VAV and FPB pre-loaded templates)
. . .

Take into consideration when adding nodes to a network that includes controllers with earlier template version.

Version numbers are visible in ABT-Site.
Example:

The table shows US engineering units and values, and also CA engineering units and values. When CA units / values differ from US, they are shown in parentheses ( ).

#

Descriptor

Object Type

Instance #

Desigo Name

Description

Default Value

Units

Enumeration

On Text

Off Text

1

SU DIFF P 3

AI

6

VavSuDiffP

Supply air VAV differential air pressure

0

in H2O
(Pa)

--

--

--

2

AI 1

AI

32

AI

Analog input

0

PCT

--

--

--

3

ROOM TEMP 4

AI

39

TR

Room temperature

0

DEG F
(DEG C)

--

--

--

4

SPLY TEMP 4

AI

110

TSu

Supply air temperature

0

DEG F
(DEG C)

--

--

--

5

DAMPER POS 3

AO

0

VavSuPos

Supply air VAV position

0

PCT

--

--

--

6

AO 2

AO

110

AO

Analog output

0

PCT

--

--

--

7

APPLICATION

ACalcVal

4

AppNr

Application number

14020

--

--

--

--

8

CMF CLG STPT

APrcVal

14

SpCCmf

Cooling setpoint for comfort

75
(24)

DEG F
(DEG C)

--

--

--

9

STBY C DELTA

ACnfVal

15

DSpCPcf

Delta cooling setpoint for pre-comfort

2
(1)

DEG F
(DEG K)

--

--

--

10

CLG STPT EFF

APrcVal

16

PrSpC

Present cooling setpoint

--

DEG F
(DEG C)

--

--

--

11

PROT CLGSTPT

ACnfVal

17

SpCPrt

Cooling setpoint for protection

104
(40)

DEG F
(DEG C)

--

--

--

12

ECO CLG STPT

ACnfVal

18

SpCEco

Cooling setpoint for economy

85
(30)

DEG F
(DEG C)

--

--

--

13

STBY C SPEFF

ACalcVal

19

PrSpCPcf

Present cooling setpoint for pre-comfort

--

DEG F
(DEG C)

--

--

--

14

CMF C SP EFF

ACalcVal

20

PrSpCCmf

Present cooling setpoint for comfort

--

DEG F
(DEG C)

--

--

--

15

ECO C SP EFF

ACalcVal

21

PrSpCEco

Present cooling setpoint for economy

--

DEG F
(DEG C)

--

--

--

16

PROT C SPEFF

ACalcVal

22

PrSpCPrt

Present cooling setpoint for protection

--

DEG F
(DEG C)

--

--

--

17

RM TEMP STPT

APrcVal

41

SpTR

Room temperature setpoint

--

DEG F
(DEG C)

--

--

--

18

RM TEMP SHFT

APrcVal

42

SpTRShft

Room temperature setpoint shift

0

DEG F
(DEG K)

--

--

--

19

ECO DCV STPT

ACnfVal

45

SpAQualREco

Setpoint room air quality for economy

1500

ppm

--

--

--

20

PROT DCV SP

ACnfVal

46

SpAQualRPrt

Setpoint room air quality for protection

2000

ppm

--

--

--

21

STBY DCV SP

ACnfVal

47

SpAQualRPcf

Setp.room air quality for pre-comfort

1200

ppm

--

--

--

22

VENT SP EFF

APrcVal

48

PrSpVnt

Present ventilation setpoint

--

ppm

--

--

--

23

CMF IAQ STPT

ACnfVal

49

SpAQualRCmf

Setpoint room air quality for comfort

1000

ppm

--

--

--

24

RM DCV EVAL

ACalcVal

50

RAQual

Room air quality

--

ppm

--

--

--

25

RM TEMP EVAL

ACalcVal

51

RTemp

Room temperature

--

DEG F
(DEG C)

--

--

--

26

OA TEMP 1

APrcVal

52

TOa

Outside air temperature

--

DEG F
(DEG C)

--

--

--

27

OA HUM

MCalcVal

53

HuRelOa

Relative outside humidity

0

rh

--

--

--

28

RM HUM EVAL

ACalcVal

54

RHuRel

Relative humidity for room

--

rh

--

--

--

29

REHTG POS

ACalcVal

57

ReHclPos

Reheating coil position

0

PCT

--

--

--

30

DUCT AREA

ACnfVal

201

VavSuDuctArea

Supply air VAV duct area

0.545
(0.05)

ft2
(m2)

--

--

--

31

HTG FLOW MAX

ACnfVal

202

VavSuAirFlMaxH

Supply air VAV max.air vol.flow f.heat.

0

ft3/m
(lps)

--

--

--

32

CLG FLOW MIN

ACnfVal

203

VavSuAirFlMinC

Supply air VAV min.air vol.flow f.cool.

0

ft3/m
(lps)

--

--

--

33

HTG FLOW MIN

ACnfVal

204

VavSuAirFlMinH

Supply air VAV min.air vol.flow f.heat.

0

ft3/m
(lps)

--

--

--

34

VENT FLO MIN

ACnfVal

205

VavSuAflMinVnt

Supply air VAV min.air vol.flow f.vent.

0

ft3/m
(lps)

--

--

--

35

VENT FLO MAX

ACnfVal

206

VavSuAflMaxVnt

Supply air VAV max.air vol.flow f.vent.

1200
(566)

ft3/m
(lps)

--

--

--

36

CLG FLOW MAX

ACnfVal

207

VavSuAirFlMaxC

Supply air VAV max.air vol.flow f.cool.

1200
(566)

ft3/m
(lps)

--

--

--

37

FLOW COEF

ACnfVal

211

VavSuFlCoef

Supply air VAV flow coefficient

0.63

--

--

--

--

38

VAV VENT REQ

ACalcVal

213

VavSuVntReq

Supply air VAV ventilation request

0

PCT

--

--

--

39

VAV HTG REQ

ACalcVal

214

VavSuHReq

Supply air VAV heating request

0

PCT

--

--

--

40

VAV CLG REQ

ACalcVal

215

VavSuCReq

Supply air VAV cooling request

0

PCT

--

--

--

41

FLOW REL SP

ACalcVal

216

VavSuSpAflRel

Supply air VAV setp.for rel.air vol.flow

0

PCT

--

--

--

42

AIR VOL SP 3

APrcVal

217

VavSuSpAirFl

Supply air VAV setpoint for air vol.flow

0

ft3/m
(lps)

--

--

--

43

AIR VEL EFF

ACalcVal

218

VavSuAirVEff

Supply air VAV effective air velocity

0

ft/m
(m/s)

--

--

--

44

AIR VOL DIFF

ACalcVal

219

VavSuAirFlDvn

Supply air VAV air volume flow deviation

0

PCT

--

--

--

45

AIR FLOW

AI

220

AI

Analog input

0

PCT

--

--

--

46

AIR VOLUME 3

AI

221

VavSuAirFl

Supply air VAV air volume flow

0

ft3/m
(lps)

--

--

--

47

VAV HTG DMD

ACalcVal

222

VavSuHDmd

Supply air VAV heating demand

0

PCT

--

--

--

48

VAV CLG DMD

ACalcVal

223

VavSuCDmd

Supply air VAV cooling demand

0

PCT

--

--

--

49

VAV VNT FLOW

ACalcVal

225

VavSuAflPvdVnt

Supply air VAV provided air flow f.vent.

0

ft3/m
(lps)

--

--

--

50

VAV VENT DMD

ACalcVal

226

VavSuVntDmd

Supply air VAV ventilation demand

0

PCT

--

--

--

51

DI 1

BI

2

BI

Binary input

FALSE

--

--

Active

Inactive

52

DO 3

BO

14

BO

Binary output

FALSE

--

--

Active

Inactive

53

CMF BTN

BPrcVal

0

CmfBtn

Comfort button

FALSE

--

--

Active

Inactive

54

RAPID VENT

BPrcVal

2

RpdVnt

Rapid ventilation

FALSE

--

--

On

Off

55

NGT CLG REQ

BCalcVal

3

NgtCReq

Night cooling request

FALSE

--

--

Active

Inactive

56

COOL DN REQ

BCalcVal

4

CoolDwnReq

Cool down request

FALSE

--

--

Active

Inactive

57

WARM UP REQ

BCalcVal

5

WarmUpReq

Warm-up request

FALSE

--

--

Active

Inactive

58

OCC SEN EVAL

BCalcVal

6

RPscDet

Room presence detection

FALSE

--

--

Present

Absent

59

WINDOW EVAL

BCalcVal

7

RWndSta

Room window state

FALSE

--

--

Opened

Closed

60

SU FLO SATUR

BCalcVal

47

VavSuAflStrtn

Supply air VAV air vol.flow saturation

FALSE

--

--

Starved

Satisfd

61

AIRVOL RELIF

BPrcVal

48

VavSuAirFlRlf

Supply air VAV air volume flow relief

FALSE

--

--

On

Off

62

SU FAN COAST

BCalcVal

52

FanSuCstVal

Coasting value of supply air fan

FALSE

--

--

On

Off

63

FRE CLGREQ 1

BCalcVal

275

FreeCReq

Free cooling request

FALSE

--

--

Active

Inactive

64

CND MSG RS

BCalcVal

277

CdnMsgRs

Result of condensation message

FALSE

-

-

Alert

Normal

65

DEV STATUS

CmnEvt

0

AsSta

Automation station state

1

--

1:Normal
2:Intervention active
3:Fault
4:Alarm
5:Fault & alarm

--

--

66

IO STATUS

CmnEvt

2

IOBusSta

I/O bus state

1

--

1:Normal
2:Intervention active
3:Fault
4:Alarm
5:Fault & alarm

--

--

67

PLNK STATUS

CmnEvt

4

PlnkBusSta

KNX PL-Link bus state

1

--

1:Normal
2:Intervention active
3:Fault
4:Alarm
5:Fault & alarm

--

--

68

RM STATUS

CmnEvt

12

RSta

Room state

1

--

1:Normal
2:Intervention active
3:Fault
4:Alarm
5:Fault & alarm

--

--

69

SEGM STATUS

CmnEvt

13

RSegmSta

Room segment state

1

--

1:Normal
2:Intervention active
3:Fault
4:Alarm
5:Fault & alarm

--

--

70

RM OP MODE

MPrcVal

17

ROpMod

Room operating mode

1

--

1:Protection
2:Economy
3:Pre-Comfort
4:Comfort

--

--

71

GREEN LEAF

MPrcVal

19

REei

Energy efficiency indication room

1

--

1:Undefined
2:Poor
3:Satisfactory
4:Good
5:Excellent

--

--

72

RM LGT GRNLF

MCalcVal

20

RLgtEei

Room energy efficiency ind.lighting

1

--

1:Undefined
2:Poor
3:Satisfactory
4:Good
5:Excellent

--

--

73

RM SHD GRNLF

MCalcVal

21

RShdEei

Room energy efficiency ind.shading

1

--

1:Undefined
2:Poor
3:Satisfactory
4:Good
5:Excellent

--

--

74

RMHVAC GRNLF

MCalcVal

24

RHvacEei

Room energy efficiency indication HVAC

1

--

1:Undefined
2:Poor
3:Satisfactory
4:Good
5:Excellent

--

--

75

H.C STATE

MCalcVal

25

HCSta

Heating/cooling state

1

--

1:Neither
2:Heating
3:Cooling

--

--

76

NEXT OP MODE

MCalcVal

26

NxROpMod

Next room operating mode

1

--

1:Protection
2:Economy
3:Pre-Comfort
4:Comfort

--

--

77

PLANT OPMODE

MPrcVal

27

PltOpMod

Plant operating mode

1

--

1:Off
2:Protection
3:Economy
4:Pre-Comfort
5:Comfort
6:Warm-up
7:Cool down
8:Room low temp.prot.
9:Not used
10:Free cooling
11:Night cooling
12:Ventilation
13:Not used
14:Air vol.flow off
15:Smoke ctrl.pos.press.
16:Smoke ctrl.neg.press.
17:Purge

--

--

78

DCV IND EVAL

ACalcVal

28

RAQualInd

Room air quality indication

1

--

1:Undefined
2:Poor
3:Okay
4:Good

--

--

79

HC DEMAND

MCalcVal

35

HCDmd

Heating/cooling demand

1

--

1:Neither
2:Heating
3:Cooling

--

--

80

VAV MODE

MPrcVal

76

VavSuDevMod

Supply air VAV device mode

1

--

1:Off
2:Control mode
3:Max.air vol.flow
4:Min.air vol.flow
5:Smoke ctrl.air flow setp.

--

--

81

SUP AIR DMD

MCalcVal

77

VavSuAirDmd

Supply air VAV air demand for plant mode

1

--

1:Off
2:Protection
3:Economy
4:Pre-Comfort
5:Comfort
6:Warm-up
7:Cool down
8:Room low temp.prot.
9:Cond.overflow prot.
10:Free cooling
11:Night cooling
12:Ventilation
13:Equip.temp.prot.
14:Air vol.flow off
15:Smoke ctrl.pos.press.
16:Smoke ctrl.neg.press.
17:Purge

--

--

82

VAV CHGOVR

MPrcVal

78

VavSuChovrCnd

Supply air VAV changeover condition

1

--

1:Neither
2:Heating
3:Cooling
4:Neutral

--

--

83

RM UNIT STA4

PrphDev

397

ROpUn

Room operator unit

1

--

1:Operational
2:Device stopped
3:Device not assigned
4:Device missing
5:Configuring device
6:Unused
7:Missing or wrong configuration
8:Searching

--

--

84

OP MODE EFF

MPrcVal

521

CenOpModCmdv

Central operating mode command value

1

--

1:Protection
2:Economy
3:Pre-Comfort
4:Comfort

--

--

 

BACnet Object Types:

  • AI, AO, BI, BO, MI, MO – Standard BACnet physical inputs and outputs.
  • APrcVal, BPrcVal, MPrcVal – Analog, Binary or Multi-state Process Values are virtual outputs (not connected to hardware) with priority arrays. They can be commanded by the application or by external sources.
  • ACalcVal, BCalcVal, MCalcVal – Analog, Binary or Multi-state Calculated Values are virtual inputs (not connected to hardware) that are only written to by the application as result of states or calculations.
  • ACnfVal, BCnfVal, MCnfVal – Analog, Binary or Multi-state Configuration Values are set per job requirements (for example, cooling setpoint for Economy) and are retained after power cycling.
  • Additional object types (for example, CmnEvt) are special objects that convey status information.

14720 ADXR Point Database

The table shows US engineering units and values, and also CA engineering units and values. When CA units / values differ from US, they are shown in parentheses ( ).

#

Descriptor

Object Type

Instance #

Desigo Name

Description

Default Value

Units

Enumeration

On Text

Off Text

1

SU DIFF P 3

AI

6

VavSuDiffP

Supply air VAV differential pressure

--

in H2O
(Pa)

--

--

--

2

ROOM TEMP 4

AI

39

TR

Room temperature

--

DEG F
(DEG C)

--

--

--

3

SPLY TEMP 4

AI

110

TSu

Supply air temperature

--

DEG F
(DEG C)

--

--

--

4

DAMPER POS 3

AO

0

VavSuPos

Supply air VAV position

--

PCT

--

--

--

5

APPLICATION

ACnfVal

4

AppNr

Application number

14720

--

--

--

--

6

CMF CLG STPT

APrcVal

14

SpCCmf

Cooling setpoint for comfort

--

DEG F
(DEG C)

--

--

--

7

STBY C DELTA

ACnfVal

15

DSpCPcf

Delta cooling setpoint for pre-comfort

2
(1)

DEG F
(DEG K)

--

--

--

8

CLG STPT EFF

APrcVal

16

PrSpC

Present cooling setpoint

--

DEG F
(DEG C)

--

--

--

9

PROT CLGSTPT

ACnfVal

17

SpCPrt

Cooling setpoint for protection

104
(40)

DEG F
(DEG C)

--

--

--

10

ECO CLG STPT

ACnfVal

18

SpCEco

Cooling setpoint for economy

85
(30)

DEG F
(DEG C)

--

--

--

11

STBY C SPEFF

ACalcVal

19

PrSpCPcf

Present cooling setpoint for pre-comfort

--

DEG F
(DEG C)

--

--

--

12

CMF C SP EFF

ACalcVal

20

PrSpCCmf

Present cooling setpoint for comfort

--

DEG F
(DEG C)

--

--

--

13

ECO C SP EFF

ACalcVal

21

PrSpCEco

Present cooling setpoint for economy

--

DEG F
(DEG C)

--

--

--

14

PROT C SPEFF

ACalcVal

22

PrSpCPrt

Present cooling setpoint for protection

--

DEG F
(DEG C)

--

--

--

15

RM TEMP STPT

APrcVal

41

SpTR

Room temperature setpoint

--

DEG F
(DEG C)

--

--

--

16

RM TEMP SHFT

APrcVal

42

SpTRShft

Room temperature setpoint shift

--

DEG F
(DEG K)

--

--

--

17

ECO DCV STPT

ACnfVal

45

SpAQualREco

Setpoint room air quality for economy

--

ppm

--

--

--

18

PROT DCV SP

ACnfVal

46

SpAQualRPrt

Setpoint room air quality for protection

--

ppm

--

--

--

19

STBY DCV SP

ACnfVal

47

SpAQualRPcf

Setp.room air quality for pre-comfort

--

ppm

--

--

--

20

VENT SP EFF

APrcVal

48

PrSpVnt

Present ventilation setpoint

--

ppm

--

--

--

21

CMF IAQ STPT

ACnfVal

49

SpAQualRCmf

Setpoint room air quality for comfort

--

ppm

--

--

--

22

RM DCV EVAL

ACalcVal

50

RAQual

Room air quality

--

ppm

--

--

--

23

RM TEMP EVAL

ACalcVal

51

RTemp

Room temperature

--

DEG F
(DEG C)

--

--

--

24

OA TEMP 1

APrcVal

52

TOa

Outside air temperature

--

DEG F
(DEG C)

--

--

--

25

OA HUM

APrcVal

53

HuRelOa

Relative outside humidity

--

rh

--

--

--

26

RM HUM EVAL

ACalcVal

54

RHuRel

Relative humidity for room

--

rh

--

--

--

27

REHTG POS

ACalcVal

57

ReHclPos

Reheating coil position

--

PCT

--

--

--

28

DUCT AREA

ACnfVal

201

VavSuDuctArea

Supply air VAV duct area

0.545
(0.05)

ft2
(m2)

--

--

--

29

HTG FLOW MAX

ACnfVal

202

VavSuAirFlMaxH

Supply air VAV max.air vol.flow f.heat.

150
(75)

ft3/m
(lps)

--

--

--

30

CLG FLOW MIN

ACnfVal

203

VavSuAirFlMinC

Supply air VAV min.air vol.flow f.cool.

--

ft3/m
(lps)

--

--

--

31

HTG FLOW MIN

ACnfVal

204

VavSuAirFlMinH

Supply air VAV min.air vol.flow f.heat.

150
(75)

ft3/m
(lps)

--

--

--

32

VENT FLO MIN

ACnfVal

205

VavSuAflMinVnt

Supply air VAV min.air vol.flow f.vent.

--

ft3/m
(lps)

--

--

--

33

VENT FLO MAX

ACnfVal

206

VavSuAflMaxVnt

Supply air VAV max.air vol.flow f.vent.

1200
(600)

ft3/m
(lps)

--

--

--

34

CLG FLOW MAX

ACnfVal

207

VavSuAirFlMaxC

Supply air VAV max.air vol.flow f.cool.

1200
(600)

ft3/m
(lps)

--

--

--

35

FLOW COEF

ACnfVal

211

VavSuFlCoef

Supply air VAV flow coefficient

0.63

--

--

--

--

36

VAV VENT REQ

ACalcVal

213

VavSuVntReq

Supply air VAV ventilation request

--

PCT

--

--

--

37

VAV HTG REQ

ACalcVal

214

VavSuHReq

Supply air VAV heating request

--

PCT

--

--

--

38

VAV CLG REQ

ACalcVal

215

VavSuCReq

Supply air VAV cooling request

--

PCT

--

--

--

39

FLOW REL SP

ACalcVal

216

VavSuSpAflRel

Supply air VAV setp.for rel.air vol.flow

--

PCT

--

--

--

40

AIR VOL SP 3

APrcVal

217

VavSuSpAirFl

Supply air VAV setpoint for air vol.flow

--

ft3/m
(lps)

--

--

--

41

AIR VEL EFF

ACalcVal

218

VavSuAirVEff

Supply air VAV effective air velocity

--

ft/m
(m/s)

--

--

--

42

AIR VOL DIFF

ACalcVal

219

VavSuAirFlDvn

Supply air VAV air volume flow deviation

--

PCT

--

--

--

43

AIR FLOW

ACalcVal

220

VavSuAirFlRel

Supply air VAV relative air volume flow

--

PCT

--

--

--

44

AIR VOLUME 3

ACalcVal

221

VavSuAirFl

Supply air VAV air volume flow

--

ft3/m
(lps)

--

--

--

45

VAV HTG DMD

ACalcVal

222

VavSuHDmd

Supply air VAV heating demand

--

PCT

--

--

--

46

VAV CLG DMD

ACalcVal

223

VavSuCDmd

Supply air VAV cooling demand

--

PCT

--

--

--

47

VAV VNT FLOW

ACalcVal

225

VavSuAflPvdVnt

Supply air VAV provided air flow f.vent.

--

ft3/m
(lps)

--

--

--

48

VAV VENT DMD

ACalcVal

226

VavSuVntDmd

Supply air VAV ventilation demand

--

PCT

--

--

--

49

CMF BTN

BPrcVal

0

CmfBtn

Comfort button

Inactive

--

--

Active

Inactive

50

RAPID VENT

BPrcVal

2

RpdVnt

Rapid ventilation

Off

--

--

On

Off

51

NGT CLG REQ

BCalcVal

3

NgtCReq

Night cooling request

Inactive

--

--

Active

Inactive

52

COOL DN REQ

BCalcVal

4

CoolDwnReq

Cool down request

Inactive

--

--

Active

Inactive

53

WARM UP REQ

BCalcVal

5

WarmUpReq

Warm-up request

Inactive

--

--

Active

Inactive

54

OCC SEN EVAL

BCalcVal

6

RPscDet

Room presence detection

Absent

--

--

Present

Absent

55

WINDOW EVAL

BCalcVal

7

RWndSta

Room window state

Closed

--

--

Opened

Closed

56

SU FLO SATUR

BCalcVal

47

VavSuAflStrtn

Supply air VAV air vol.flow saturation

Satisfd

--

--

Starved

Satisfd

57

AIRVOL RELIF

BPrcVal

48

VavSuAirFlRlf

Supply air VAV air volume flow relief

Off

--

--

On

Off

58

SU FAN COAST

BCalcVal

52

FanSuCstVal

Coasting value of supply air fan

Off

--

--

On

Off

59

FRE CLGREQ 1

BCalcVal

275

FreeCReq

Free cooling request

Inactive

--

--

Active

Inactive

60

CND MSG RS

BCalcVal

277

CdnMsgRs

Result of condensation message

Normal

--

--

Alert

Normal

61

DEV STATUS

CmnEvt

0

AsSta

Automation station state

Normal

--

1:Normal
2:IntervAc
3:Fault
4:Alarm
5:FltAlrm

--

--

62

IO STATUS

CmnEvt

2

IOBusSta

I/O bus state

Normal

--

1:Normal
2:IntervAc
3:Fault
4:Alarm
5:FltAlrm

--

--

63

PLNK STATUS

CmnEvt

4

PlnkBusSta

KNX PL-Link bus state

Normal

--

1:Normal
2:IntervAc
3:Fault
4:Alarm
5:FltAlrm

--

--

64

RM STATUS

CmnEvt

12

RSta

Room state

Normal

--

1:Normal
2:IntervAc
3:Fault
4:Alarm
5:FltAlrm

--

--

65

SEGM STATUS

CmnEvt

13

RSegmSta

Room segment state

Normal

--

1:Normal
2:IntervAc
3:Fault
4:Alarm
5:FltAlrm

--

--

66

RM OP MODE

MPrcVal

17

ROpMod

Room operating mode

Protect

--

1:Protect
2:Economy
3:PrComfrt
4:Comfort

--

--

67

GREEN LEAF

MPrcVal

19

REei

Energy efficiency indication room

Undef

--

1:Undef
2:Poor
3:Satisf
4:Good
5:Excel

--

--

68

RM LGT GRNLF

MCalcVal

20

RLgtEei

Room energy efficiency ind.lighting

Undef

--

1:Undef
2:Poor
3:Satisf
4:Good
5:Excel

--

--

69

RM SHD GRNLF

MCalcVal

21

RShdEei

Room energy efficiency ind.shading

Undef

--

1:Undef
2:Poor
3:Satisf
4:Good
5:Excel

--

--

70

RMHVAC GRNLF

MCalcVal

24

RHvacEei

Room energy efficiency indication HVAC

Undef

--

1:Undef
2:Poor
3:Satisf
4:Good
5:Excel

--

--

71

H.C STATE

MCalcVal

25

HCSta

Heating/cooling state

Neither

--

1:Neither
2:Heating
3:Cooling

--

--

72

NEXT OP MODE

MPrcVal

26

NxROpMod

Next room operating mode

Protect

--

1:Protect
2:Economy
3:PrComfrt
4:Comfort

--

--

73

PLANT OPMODE

MPrcVal

27

PltOpMod

Plant operating mode

Off

--

1:Off
2:Protect
3:Economy
4:PrComfrt
5:Comfort
6:Warm-up
7:CoolDown
8:RmLTProt
9:NUsed1
10:FreeCool
11:NghtCool
12:Vent
13:NUsed2
14:AVlFlOf
15:SmCtPoPr
16:SmCtNgPr
17:Purge

--

--

74

DCV IND EVAL

MCalcVal

28

RAQualInd

Room air quality indication

Undef

--

1:Undef
2:Poor
3:Okay
4:Good

--

--

75

HC DEMAND

MCalcVal

35

HCDmd

Heating/cooling demand

Neither

--

1:Neither
2:Heating
3:Cooling

--

--

76

VAV MODE

MPrcVal

76

VavSuDevMod

Supply air VAV device mode

Off

--

1:Off
2:CtrlMod
3:MxAiVlFl
4:MnAiVlFl
5:SmCtAFlS

--

--

77

SUP AIR DMD

MCalcVal

77

VavSuAirDmd

Supply air VAV air demand for plant mode

Off

--

1:Off
2:Protect
3:Economy
4:PrComfrt
5:Comfort
6:Warm-up
7:Cooldown
8:RmLTProt
9:CdOvrFPr
10:FreeCool
11:NghtCool
12:Vent
13:EqTmpPro
14:ArVlFlwO
15:SmkCPoPr
16:SmkCNgPr
17:Purge

--

--

78

VAV CHGOVR

MPrcVal

78

VavSuChovrCnd

Supply air VAV changeover condition

Neither

--

1:Neither
2:Heating
3:Cooling
4:Neutral

--

--

79

RM UNIT STA4

BAPeripheralDevice

397

ROpUn 1

Room operator unit 1

Operat.

--

1:Operat.
2:DevStopd
3:DevNAsgn
4:DevMisng
5:CnfngDev
6:Unused
7:CnfError
8:Searchng

--

--

80

OP MODE EFF

MCalcVal

521

PrOpMod

Present operating mode

Protect

--

1:Protect
2:Economy
3:PrComfrt
4:Comfort

--

--

 

BACnet Object Types:

  • AI, AO, BI, BO, MI, MO – Standard BACnet physical inputs and outputs.
  • APrcVal, BPrcVal, MPrcVal – Analog, Binary or Multi-state Process Values are virtual outputs (not connected to hardware) with priority arrays. They can be commanded by the application or by external sources.
  • ACalcVal, BCalcVal, MCalcVal – Analog, Binary or Multi-state Calculated Values are virtual inputs (not connected to hardware) that are only written to by the application as result of states or calculations.
  • ACnfVal, BCnfVal, MCnfVal – Analog, Binary or Multi-state Configuration Values are set per job requirements (for example, cooling setpoint for Economy) and are retained after power cycling.
  • Additional object types (for example, CmnEvt) are special objects that convey status information.