Parameters
Description | Parameter | Default value |
---|---|---|
(a) Comfort button | ||
Time for comfort button → Time period for temporary Comfort as triggered by CmfBtn (Key 8). Setting TiCmfBtn to 0 will disable the timer. | TiCmfBtn | 2 [h] |
Comfort button inactive configuration → Room operating mode after TiCmfBtn time elapses or after a manual Off command from a configured presence button. 1:Auto = Use value from central scheduler (Release priority 13) | CmfBtnInactCnf | 1:Auto |
Operating command for energy efficiency condition trigger at automatic 1:None → Recommended if temporary Comfort is used. | OpCmdEefAuto | 2:Automatic |
(b) Operating mode display | ||
Source for present operating mode → This parameter defines what is written to PrOpMod for display on the room operator unit. 0:Room operating mode → HVAC, Lighting, and Shading. | PrOpModSrc | 0:Room operating mode |
(c) Manual operation lock | ||
Manual operation lock configuration → During the indicated room operating modes, manual HVAC operation is locked and Comfort cannot be increased, therefore energy efficiency is maintained. 1:None | ManOpLockCnf | 3:Protection / Economy |
(d) CmfCndTrg | ||
Protection/Economy/Pre-Comfort to Comfort 1:None | PrtEcoPcfToCmf | 3:Comfort condition |
Protection/Economy to Pre-Comfort Enumeration see PrtEcoPcfToCmf | PrtEcoToPcf | 1:None |
Protection to Economy Enumeration see PrtEcoPcfToCmf | PrtToEco | 1:None |
Repetition time energy efficiency trigger → Repeating the trigger wipes out local manual commands (applies to automatic trigger only). | RptTiEefTrg | 60 [min] |
Repetition number energy efficiency trigger (applies to automatic trigger only) | RptNumEefTrg | 0 |
(d) EefCndTrg See note below. | ||
Comfort/Pre-Comfort/Economy to Protection 1:None | CmfPcfEcoToPrt | 2:Energy efficiency condition |
Comfort/Pre-Comfort to Economy Enumeration see CmfPcfEcoToPrt | CmfPcfToEco | 2:Energy efficiency condition |
Comfort to Pre-Comfort Enumeration see CmfPcfEcoToPrt | CmfToPcf | 2:Energy efficiency condition |
Manual setpoint adjustment & EefCndTrg
The default configuration will reset a user-entered setpoint adjustment when the room mode changes. To eliminate this reset, do the following:
- Set the parameter "Comfort/Pre-Comfort to Economy" to None
- Set the parameter "Comfort to Pre-Comfort" to None
These parameters are in the following AF: "Room operating mode determination" (ROpModDtr). They are not BACnet objects, so ABT Site or SSA is required to access them.