PTO2001-A1 | PTO2002-A1 | PTO2003-A1 | PTO2006-A1 | |
---|---|---|---|---|
Type | Desk call station extension (24 buttons) | Desk call station extension (Kaba) | Desk call station extension (Nordic) | Call station extension (RS485, 8) |
Power supply | DC 24 V (18 V...32 V) | |||
Number of buttons and key switches | ||||
Buttons | 24 | ‒ | ‒ | 8 |
Key switch (Kaba) | ‒ | 1 | ‒ | ‒ |
Key switch (nordic) | ‒ | ‒ | 1 | ‒ |
Ambient conditions | ||||
Operating temperature | -5…+40 °C | |||
Storage temperature | -20…+70 °C | |||
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |||
Storage in humid environments (without moisture condensation) | 5...90 % rel. | |||
Dimensions and weights | ||||
W x H x D mm | 220 x 55 x 220 | 95 x 55 x 220 | 105 x 65 x 185 | |
Weight | 1.9 kg | 0.98 kg | 1.0 kg | |
Protection category and color | ||||
Protection category (IEC 60529) | IP30 | IP20 | ||
Color | Light gray | |||
Standards | EN 54‑16 |