| PT1001-A1 | PT1002-A1 |
---|---|---|
Supply | ||
Power supply | DC 24 V | |
Current consumption | 50 mA | 100 mA |
Interfaces | ||
Serial interfaces | 'PACE-Bus' (RS485) (9600, 19200, 57600, 115200 baud) | |
Adapter module | - | PTO2008-A1 supplied with PT1002-A1 |
Max. cable lengths (copper) | Supplied with pre-assembled cables | |
Ambient conditions | ||
Operating temperature | -5…+40 °C | |
Storage temperature | -20…+70 °C | |
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |
Storage in humid environments (without moisture condensation) | 5...90 % rel. | |
Dimensions and weights | ||
W x H x D mm | 353.5 x 254 x 102.2 | 353.5 x 254 x 102.2 |
Weight | 3272 g | 3564 g |
Protection category and color | ||
Protection category (IEC 60529) | IP30 | |
Color | Anthracite | |
Standards | EN 54-16 | EN 54-16 |