| PTO2004-A1 |
---|---|
Type | Dynamic microphone |
Connection | XLR / M |
Analog audio properties | |
Directional characteristics | Supercardioid |
Frequency band -6 dB | 100...10000 Hz |
Sensitivity | -56 dB V/PA (1.58 m V/PA) ±3dB; 1Pa = 94 dB SPL |
Nominal impedance | 500 Ohm |
Ambient conditions | |
Operating temperature | -10…+50 °C |
Storage temperature | -20…+70 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Material | Metal |
Dimensions and weights | |
W x H x D mm | 41 x 360 x 41 |
Weight | 170 g |
Protection category and color | |
Protection category (IEC 60529) | IP30 |
Color | Black |
Standards | EN 54‑16 |