Type | PTO2001-A1 | PTO2002-A1 | PTO2003-A1 | PTO2006-A1 |
---|---|---|---|---|
| ||||
Designation | Desk call station extension (24 buttons) | Desk call station extension (Kaba) | Desk call station extension (Nordic) | Call station extension (RS485, 8) |
Order number | S54451-B7-A1 | S54451-B8-A1 | S54451-B48-A1 | S54451-B51-A1 |
W x H x D mm | 220 x 55 x 220 | 95 x 55 x 220 | 105 x 65 x 185 | |
Weight | 1.9 kg | 0.98 kg | 1.0 kg | |
Properties | ||||
Number of buttons | 24 | ‒ | 8 | |
Key switch | ‒ | ● | ‒ | |
Compatible with: | ||||
PT2001-A1 | ● | ● | ● | ‒ |
PT2009-A1 | ‒ | ‒ | ‒ | ● |
● | Compatible |
‒ | Not compatible |
Type | PT2006-A1 |
---|---|
| |
Designation | Remote control panel |
Order number | S54451-B13-A1 |
System state indicator | ‒ |
Acknowledgment of fault messages | ‒ |
Operation of alarming functions | ‒ |
Selection of audio source | ● |
Selection of default audio settings | ● |
Volume control | ● |
19'' | ‒ |
Aluminum sheet for switch cabinet installation | ‒ |
Open frame design | ‒ |
Frame for recessed box installation | ● |
● | Included |
‒ | Not included |