| PT2001-A1 | PT2002-A1 | PT2003-A1 |
---|---|---|---|
Type | Desk call station (19 buttons) | Fire brigade call station (AT) | Fire brigade call station (485, AT) |
Supply | |||
Power supply | DC 24 V (18 V...32 V) | ||
Current consumption | 260 mA | 150 mA | |
Number of inputs / outputs | |||
Analog audio inputs 0 dB (External source) | 1 | ‒ | |
Analog audio outputs 0 dB (To amplifier / external) | 1 | ‒ | |
Analog control inputs 0...10 V | 6 (plug-in terminal blocks) | ‒ | ‒ |
Logic control inputs | 4 (Schmitt trigger inputs on plug-in terminal blocks) | ‒ | ‒ |
Logic control outputs | 4 (Open collector outputs on plug-in terminal blocks) | ‒ | ‒ |
Logic control inputs | |||
Input voltage | Low <1.6 V / High >8 V | ‒ | ‒ |
Max. permissible voltage | DC 18 V | ‒ | ‒ |
Input current at 10 V | ~0.2 mA | ‒ | ‒ |
Logic control outputs | |||
Max. voltage | DC 36 V | ‒ | ‒ |
Max. current | 200 mA per output / total 500 mA (total of all switched outputs) | ‒ | ‒ |
Analog control inputs | |||
Voltage range | DC 0...10 V | ‒ | ‒ |
Resolution | 8 bits | ‒ | ‒ |
Input current at 10 V | ~0.2 mA | ‒ | ‒ |
Interfaces | |||
Serial interfaces | RS232 (9600, 19200, 57600, 115200 baud) | PACE-Bus (RS485) | |
Ethernet connection 100Base-TX | 2x RJ45 | ‒ | |
Adapter module | PTO2009-A1 for redundant 'PACE-Net' and 24 V | PTO2008-A1 | |
Max. cable lengths (copper) | 100 m | 500 m | |
Analog audio properties | |||
Frequency band | 40 Hz...20 kHz / -1 dB | ||
Distortion factor | <0.0005 % | ||
Total dynamic range | 103 dB | ||
Inputs: | Symmetrical; max. amplification freely selectable between −20 dB...+60 dB | ‒ | |
| +12 V; switchable | ‒ | ‒ |
| 6.6 kOhm | ||
Outputs: | Out1: Speaker, 1 W Out2: Symmetrical | ‒ | |
| +15 dB | ‒ | |
| 300 Ohm | ‒ | |
Ambient conditions | |||
Operating temperature | -5…+40 °C | ||
Storage temperature | -20…+70 °C | ||
Operation in humid environments (without moisture condensation) | 10...90 % rel. | ||
Storage in humid environments (without moisture condensation) | 5...90 % rel. | ||
Dimensions and weights | |||
W x H x D mm | 220 x 55 x 220 (Housing without microphone) | 200 x 300 x 157 | |
Weight | 2.2 kg | 4.5 kg | |
Protection category and color | |||
Protection category (IEC 60529) | IP44 | ||
Color | Light gray | Red | |
Standards | EN 54-16 | EN 54-16, ÖNORM F 3033 | |
Approval | ‒ | ÖNORM F 3012 |
| PT2008-A1 | PT2009-A1 |
---|---|---|
Type | Desk call station (analog, 3+1) | Desk call station (RS485, 8+1) |
Supply | ||
Power supply | DC 10...12 V (via RJ45) | DC 24 V (via RJ45) |
Current consumption | Max. 100 mA | Max. 50 mA |
Number of inputs / outputs | ||
Audio outputs 0 dB (to amplifier / external) | 1 | |
Interfaces | ||
Serial interfaces | ‒ | 'PACE-Bus' (RS485) |
Adapter module | Supplied with PT2008-A1 | PTO2008-A1 |
Max. cable lengths (copper) | 150 m | 500 m |
Ambient conditions | ||
Operating temperature | -5…+40 °C | |
Storage temperature | -20…+70 °C | |
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |
Storage in humid environments (without moisture condensation) | 5...90 % rel. | |
Dimensions and weights | ||
W x H x D mm | ||
| 105 x 65 x 185 | |
| 105 x 330 x 185 | |
| 45 x 42 x 68 mm | 70 x 36 x 70 mm |
Weight | 1.1 kg | |
Protection category and color | ||
Protection category IEC 60529 | IP20 | |
Color | Light gray | |
Standards | EN 54‑16 |