| PTO2008-A1 | PTO2009-A1 | |
---|---|---|---|
Type | Call station interface (RS485) | Call station interface (redundant) | |
Power supply input DC 24 V | |||
Number | 1 | 2 | |
Cable connector | Plug-in terminal blocks | Plug-in terminal blocks | |
Power supply output DC 24 V | |||
Number | - | 1 | |
Cable connector | - | Plug-in terminal blocks | |
Analog audio input | |||
Number | 1 | - | |
Cable connector | Plug-in terminal blocks | - | |
Interface 'PACE-Bus' (RS485) input | |||
Serial interface to matrix | 1x 'PACE-Bus' (RS485) | - | |
Cable connector | Plug-in terminal blocks | - | |
Interface Ethernet input | |||
Interface to matrix | - | 2 | |
Cable connector | - | Plug-in terminal blocks | |
Interface Ethernet output | |||
Interface to call station | - | 2 | |
Cable connector | - | RJ45 | |
Combined connections DC 24 V, analog audio input, analog audio output, 'PACE-Bus' (RS485) | |||
Number to call stations | 2 (use only one at a time) | - | |
Cable connector | 1x RJ45 1x plug-in terminal block | - | |
Number from previous PTO2008-A1 | 1 | - | |
Cable connector | RJ45 | - | |
Number to next PTO2008-A1 | 1 | - | |
Cable connector | RJ45 | - | |
Fault relays for DC 24 V inputs | |||
Number | - | 2 | |
Relay contact | - | Max. 48 V/500 mA | |
Cable connector | - | Plug-in terminal blocks | |
Fuse | |||
DC 24 V to call stations | 1x 500 mA | - | |
Ambient conditions | |||
Operating temperature | -5…+40 °C | ||
Storage temperature | -20…+70 °C | ||
Operation in humid environments (without moisture condensation) | 10...90 % rel. | ||
Storage in humid environments (without moisture condensation) | 5...90 % rel. | ||
Housing type | Open frame design | ||
Mounting | DIN rail mounting (TS35) | ||
Dimensions and weights | |||
W x H x D mm | 70 x 70 x 36 | 70 x 70 x 36 | |
Weight | 90 g | 90 g | |
Standards | EN 54‑16 |