Type | PT1001-A1 | PT1002-A1 |
---|---|---|
| ||
Designation | System operating unit | System operating unit and call station |
Order number | S54451-B202-A1 | S54451-B203-A1 |
W x H x D mm | 353.5 x 254 x 102.2 | 353.5 x 254 x 102.2 |
Weight | 3272 g | 3564 g |
Features | ||
System state indicator | ● | ● |
Acknowledgement of fault messages | ● | ● |
Operation of alarming functions | ● | ● |
Network | ||
'PACE-Net' (Ethernet) | ‒ | ‒ |
'PACE-Bus' (RS485) | ● | ● |
Max. cable lengths (copper) | Supplied with pre-assembled cables | |
Buttons and displays | ||
Number of configurable buttons | ‒ | 8 |
Buttons configurable for: | ||
- Announcements | ‒ | ● |
- Control signals | ‒ | ● |
Text display | ‒ | ‒ |
Memory | ||
Micro SD card reader | ‒ | ‒ |
Real-time recorder | ‒ | ‒ |
Inputs and outputs | ||
Buzzer | ● | ● |
Integrated speaker | ‒ | ● |
● | Included |
‒ | Not included |