Type | PT2001-A1 | PT2008-A1* | PT2009-A1 |
---|---|---|---|
| |||
Designation | Desk call station (19 buttons) | Desk call station (analog, 3+1) | Desk call station (RS485, 8+1) |
Order number | S54451-B6-A1 | S54451-B32-A1 | S54451-B33-A1 |
W x H x D mm | 220 x 55 x 220 (Without microphone) | 105 x 65 x 185 (Without microphone) | |
Weight | 2.2 kg | 1.1 kg | |
Network | |||
'PACE-Net' (Ethernet) | ● (2x) | ‒ | ‒ |
'PACE-Bus' (RS485) | ‒ | ‒ | ● |
Direct I/O control connection | ‒ | ● | ‒ |
Max. cable lengths (copper) | 100 m | 150 m | 500 m |
Buttons and displays | |||
Number of configurable buttons | 19 | 3 | 8 |
Buttons configurable for: | |||
- Announcements | ● | ● | ● |
- Control signals | ● | ‒ | ‒ |
Text display | ● | ‒ | ‒ |
Memory | |||
Micro SD card reader | ● | ‒ | ‒ |
Real-time recorder | ● | ‒ | ‒ |
Inputs and outputs | |||
Integrated speaker | ● | ‒ | ‒ |
Additional analog audio outputs | ● | ‒ | ‒ |
Additional analog audio inputs | ● | ‒ | ‒ |
Logic control inputs and outputs | ● | ‒ | ‒ |
Analog control inputs | ● | ‒ | ‒ |
● | Included |
‒ | Not included |
* | May only be used for standard applications and not for alarm applications |