Type | PT2002-A1 | PT2003-A1 |
---|---|---|
| ||
Designation | Fire brigade call station (AT) | Fire brigade call station (485, AT) |
Order number | S54451-B9-A1 | S54451-B10-A1 |
W x H x D mm | 200 x 300 x 157 | 200 x 300 x 157 |
Weight | 4.5 kg | 4.5 kg |
Network | ||
'PACE-Net' (Ethernet) | ● (2x) | ‒ |
'PACE-Bus' (RS485) | ‒ | ●
|
Max. cable lengths (copper) | 100 m | 500 m |
Buttons and displays | ||
Number of configurable buttons | ‒ | ‒ |
Buttons configurable for: | ||
- Announcements | ● | ● |
- Control signals | ● | ● |
Text display | ‒ | ‒ |
Memory | ||
Micro-SD card reader | ● | ‒ |
Real-time recorder | ‒ | ‒ |
Inputs and outputs | ||
Integrated speaker | ● | ‒ |
Additional analog audio outputs | ● | ‒ |
Additional analog audio inputs | ● | ‒ |
Logic control inputs and outputs | ‒ | ‒ |
Analog control inputs | ‒ | ‒ |
● | Included |
‒ | Not included |