| PNA2007-A1 |
---|---|
Supply | |
Power supply | DC 24 V (18…32 V) |
Current consumption | 80 mA when idling 10 mA per active port 130 mA at full load |
Interfaces | |
Serial interfaces | RS232 (for configuration only) |
Network standards | Conforms to IEEE 802.3, 100Base-TX, 100Base-FX, 10Base |
Ambient conditions | |
Operating temperature | -5…+40 °C |
Storage temperature | -20…+70 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Connections | |
Copper | 4 connections on RJ45 connector |
Fiber-optic ports | One TX and one RX port with SC connector |
Housing type | Enclosed ABS box |
Mounting | Screw on wall |
Dimensions and weights | |
W x H x D mm | 200 x 115 x 250 |
Weight | 900 g |
Standards | EN 54‑16 |