Type | PNA2002-A1 | PNA2003-A1 | PNA2004-A1 |
---|---|---|---|
| |||
Designation | Planet MGB-LX FOI Adapter | Planet MGB-SX FOI Adapter | D-Link DEM-211 FOI Adapter |
Order number | S54451-B38-A1 | S54451-B41-A1 | S54451-B39-A1 |
Housing type | SFP (Small Form Factor Pluggable) | ||
Port type | Duplex-LC | ||
Fiber type | Single mode | Multi-mode | |
Max. cable length | 10 km | 550 m | 2 km |
Ethernet standards | IEEE 802.3ab/802.3z 1000 Mbit/s | IEEE 802.3u 100 Mbit/s FX |