| PN2007-A1 |
---|---|
Supply |
|
Power supply | DC 12...48 V or AC 24 V line adapter |
Power consumption | ~3.3 W at full load |
Interfaces | |
Ethernet interface: | |
| 1x RJ45, 10/100/1000Base-T |
| 1x SFP interface 1000Base-X |
| IEEE 802.3x |
Ambient conditions | |
Operating temperature | -40…+75 °C |
Storage temperature | -40…+75 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Dimensions and weights | |
W x H x D mm | 32 x 135 x 87 |
Weight | 0.46 kg |
Protection category and color | |
Protection category (IEC 60529) | IP30 |
Color | Black |
Standards | EN 54‑16 |