| PNA2002-A1 | PNA2003-A1 | PNA2004-A1 |
---|---|---|---|
Supply | |||
Power supply | 3.3 V | ||
Interfaces | |||
Housing type | SFP (Small Form Factor Pluggable) | ||
Fiber-optic ports: | |||
| Duplex-LC | ||
| 10 km | 550 m | 2 km |
| Single mode | Multi-mode | |
| IEEE 802.3ab/802.3z 1000 Mbit/s | IEEE 802.3u 100 Mbit/s FX | |
| 1310 nm | 850 nm | 1310 nm |
Ambient conditions | |||
Operating temperature | 0…50 °C | 0…70 °C | |
Storage temperature | -20…70 °C | ||
Operation in humid environments (without moisture condensation) | 10...90 % rel. | ||
Storage in humid environments (without moisture condensation) | 5...90 % rel. |