| PN1001-A1 | PN2008-A1 | PN2005-A1 |
---|---|---|---|
Supply | |||
Power supply | DC 24 V (18 V...36 V) | DC 24 V (18...36 V) | DC 12...48 V or AC 24 V line adapter |
Current consumption: | |||
| 50 mA @ DC 24 V in idle mode, +10 mA per active port | 50 mA @ DC 24 V in idle mode, +10 mA per active port | ‒ |
| 100 mA | 100 mA | ‒ |
Power consumption | 2.4 W (at full load) | 2.4 W (at full load) | 10 W (at full load) |
Interfaces | |||
Ethernet interface: | |||
| 4 | 4 | 8 |
| ‒ | - | 2x 100/1000Base-X SFP interface |
| IEEE 802u 100Base-TX IEEE 802.3 10Base | IEEE 802u 100Base-TX IEEE 802.3 10Base | IEEE 802.3x |
Ambient conditions | |||
Operating temperature | -5…+40 °C | -5…+40 °C | -40…+75 °C |
Storage temperature | -20…+70 °C | -20…+70 °C | -40…+75 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. | ||
Storage in humid environments (without moisture condensation) | 5...90 % rel. | ||
Dimensions and weights | |||
W x H x D mm | 72 x 71 x 30 | 72 x 30 x 71 | 56 x 135 x 88 |
Weight | 0.1 kg | 0.1 kg | 0.72 kg |
Protection category and color | |||
Protection category (IEC 60529) | ‒ | - | IP30 |
Color | ‒ | - | Black |
Standards | EN 54‑16 |