Type | PN1001-A1 | PN2008-A1 | PN2005-A1 |
---|---|---|---|
| |||
Designation | Ethernet switch (1x4) | Ethernet switch (1x4, DIN rail) | Planet IGS-10020MT Switch |
Order number | S54451-B206-A1 | S54451-B84-A1 | S54451-B5-A1 |
Housing type | Open frame board | DIN rail open frame model | DIN rail and wall mounting model |
W x H x D mm | 72 x 71 x 30 | 72 x 30 x 71 | 56 x 135 x 88 |
Weight | 0.1 kg | 0.1 kg | 0.72 kg |
Connections | |||
Ethernet ports (RJ45) | 4 | 4 | 8 |
Fiber-optic ports | ‒ | ‒ | 2x 100/1000Base-X SFP interface |
Topologies | Supports chain and tree topologies | Supports chain and tree topologies | Supports chain, tree and ring topologies |
Power supply | DC 24 V (18 V...36 V) | DC 24 V (18...36 V) | DC 12...48 V or AC 24 V line adapter |