Type | PN2007-A1 |
---|---|
| |
Designation | Planet IGT-805AT Converter |
Order number | S54451-B44-A1 |
Housing type | DIN rail and wall mounting model |
W x H x D mm | 32 x 135 x 87 |
Weight | 0.46 kg |
Connections | |
Ethernet ports (RJ45) | 1 |
Fiber-optic ports | 1x 100/1000Base-X SFP interface |
Power supply | DC 12...48 V or AC 24 V mains adapter |