AC 24 V supply - Basic Documentation - GMA121.1E - GMA126.1E - GMA131.1E - GMA136.1E - GMA161.1E - GMA161.1E/MO - GMA163.1E - GMA164.1E - GMA166.1E - GMA321.1E - GMA321.1E/SW - GMA326.1E

OpenAirâ„¢ GMA...1 actuators with spring return

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2018-01-11
Document No
CM2Z4614en
Download ID
22970
Stock No.
BPZ:GMA121.1E
BPZ:GMA126.1E
BPZ:GMA131.1E
BPZ:GMA136.1E
BPZ:GMA161.1E
BPZ:GMA163.1E
BPZ:GMA164.1E
BPZ:GMA166.1E
BPZ:GMA321.1E
BPZ:GMA326.1E
S55499-D300
S55499-D512
Product No.
GMA121.1E
GMA126.1E
GMA131.1E
GMA136.1E
GMA161.1E
GMA161.1E/MO
GMA163.1E
GMA164.1E
GMA166.1E
GMA321.1E
GMA321.1E/SW
GMA326.1E
Access level
Internet
File Type
html

Power consumption and perm. voltage drop with one actuator

With AC supply, the G0 line has a AC 0.21 A supply current and a DC 0.1 mA positioning signal current (from Y = DC 0...10 V). The AC voltage drop on the G0 line does not impact the positioning signal Y.

Operating voltage

Power consumption

Perm. voltage drop for line

1 (G), 2 (G0)

AC 24 V

5 VA

4 % of AC 24 V

P&I diagram:
Conduction currents at AC 24 V

The diagram shows the currents in the connecting lines for one actuator.

Example:
Parallel connection of four actuators

Determining the line lengths for four actuators GMA16..1 at AC 24 V supply. Only the AC currents in line 1 (G) and 2 (G0) determine the line sizing.

Max. permissible voltage drop = 4% per line.

  • Consumption: 4 x 5 VA = 20 VA

  • Line current: 4 x 0.21 A = 0.84 A

  • Permissible single line length for G, G0:

    98 m at 1.5 mm2 line cross section, or
    163 m at 2.5 mm2 line cross section.