Auxiliary switches and positioning signals - Basic Documentation - GMA121.1E - GMA126.1E - GMA131.1E - GMA136.1E - GMA161.1E - GMA161.1E/MO - GMA163.1E - GMA164.1E - GMA166.1E - GMA321.1E - GMA321.1E/SW - GMA326.1E

OpenAir™ GMA...1 actuators with spring return

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2018-01-11
Document No
CM2Z4614en
Download ID
22970
Stock No.
BPZ:GMA121.1E
BPZ:GMA126.1E
BPZ:GMA131.1E
BPZ:GMA136.1E
BPZ:GMA161.1E
BPZ:GMA163.1E
BPZ:GMA164.1E
BPZ:GMA166.1E
BPZ:GMA321.1E
BPZ:GMA326.1E
S55499-D300
S55499-D512
Product No.
GMA121.1E
GMA126.1E
GMA131.1E
GMA136.1E
GMA161.1E
GMA161.1E/MO
GMA163.1E
GMA164.1E
GMA166.1E
GMA321.1E
GMA321.1E/SW
GMA326.1E
Access level
Internet
File Type
html

Electrical functions

The illustration below shows the relationship between the rotary angle, the adjustable switching points for auxiliary switches A and B, and the positioning signal.

Gear train rotary range

Inner mechanical limits

Auxiliary switches

Factory setting:

A = 5°; B = 85°

Setting range 5°…90°

Switching states

Rotary movement as a function of the positioning signal

Modulating signal, DC 0…10 V

AC 24 V/DC 24…48 V

➀ no movement (G,G0,Y=U)

➁ opening (G,G0,Y>U)

➂ closing (G,G0,Y<U or G,G0)

➃ Spring return function

(no voltage)

Tree-position signal

AC 24 V/DC 24…48 V
➄ no movement (G,G0)

➅ opening (G,G0,Y1)

➆ closing (G,G0,Y2
or G,G0,Y1,Y2)

➇ Spring return function

(no voltage)

Two-position signal

AC 24 V/DC 24…48 V;
AC 230 V

➈ opening (G,G0 or L,N)

➉ Spring return function
(no voltage)

Note

The setting shafts for the auxiliary switches turn together with the adapter. The scales thus only refer to the inner mechanical 0° limit.

Adjustment tool

The adjustment tool is used to set the auxiliary switches; it is part of the delivery (type-specific).