Connection diagrams (two-pos./three-pos.) - Basic Documentation - GMA121.1E - GMA126.1E - GMA131.1E - GMA136.1E - GMA161.1E - GMA161.1E/MO - GMA163.1E - GMA164.1E - GMA166.1E - GMA321.1E - GMA321.1E/SW - GMA326.1E

OpenAir™ GMA...1 actuators with spring return

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2018-01-11
Document No
CM2Z4614en
Download ID
22970
Stock No.
BPZ:GMA121.1E
BPZ:GMA126.1E
BPZ:GMA131.1E
BPZ:GMA136.1E
BPZ:GMA161.1E
BPZ:GMA163.1E
BPZ:GMA164.1E
BPZ:GMA166.1E
BPZ:GMA321.1E
BPZ:GMA326.1E
S55499-D300
S55499-D512
Product No.
GMA121.1E
GMA126.1E
GMA131.1E
GMA136.1E
GMA161.1E
GMA161.1E/MO
GMA163.1E
GMA164.1E
GMA166.1E
GMA321.1E
GMA321.1E/SW
GMA326.1E
Access level
Internet
File Type
html

Two-position
GMA12..1, 32..1

GMA121.1, GMA126.1. GMA321.1, GMA326.1
AC 24 V/DC 24…48 V (SELV/PELV) AC 230 V

N Controller

Y Actuator GMA12..1

SP System potential AC 24 V / DC 24…48 V

SN System neutral

N Controller

Y Actuator GMA32..1

L Phase conductor AC 230 V

N Neutral conductor

Three-position control
GMA13..1

GMA131.1, GMA132.1, GMA136.1
AC 24 V (SELV/PELV) AC 24 V/DC 24…48 V (SELV/PELV)

N Controller

Y Actuator GMA13..1

SP System potential AC 24 V

SN System neutral

Q1, Q2 Switch contacts

N Controller

Y Actuator GMA13..1

SP System potential AC 24 V/DC 24…48 V

SN System neutral

Q1, Q2 Switch contacts

Operating states of GMA13..1

The table below shows the actuator's operating states for three-position control in dependence of mounting position and setting of switch contacts Q1 and Q2.