The functions are listed in a table and are assigned to the respective control types.
Type |
GMA12..1 / GMA32..1 | GMA13..1 | GMA16..1 | GMA161.1E/MO |
Control type | Two-position control | Three-position control | Modulating control | Modbus RTU |
Positioning signal with adjustable characteristic function | - | - | Y = DC 0...35 V with offset Uo = 0...5 V and span ΔU = 2...30 V |
- |
Rotary movement, |
Clockwise or counter-clockwise movement depends on the mounting position of the damper shaft. | |||
When operating voltage is supplied, the actuator goes from 0° ⇒ 90°. | When operating voltage is supplied and depending on the control, the actuator goes
When control is interrupted, the actuator remains in the respective position. |
- | On the setting of the respective parameter |
|
Spring return |
On power failure or when the operating voltage is switched off, the spring return moves the actuator to its mechanical zero position. |
|||
Position indication: Mechanical | Rotary angle position given by the position indicator. | |||
Position indication: Electronic | - | Connecting the feedback potentiometer to an external voltage source results in voltage supply proportional to the rotary angle. | Position indicator: Output voltage U = DC 0...10 V is generated proportional to the rotary angle. |
By Modbus register value |
Self-adaptation of rotary angle range | - |
When self-adaption is active, the actuator automatically detects mechanical end of the rotary angle range. | ||
Auxiliary switch |
The switching points for auxiliary switches A and B can be set independent of each other in increments of 5° within 5° to 90°. |
- | ||
Powerpack (two actuators, tandem-mounted) | Mounting two actuators of the same type on the same damper shaft doubles the torque. | Not permissible | ||
Response on damper blocking | The actuator is equipped with an automatic switch-off mechanism. | |||
Manual adjustment |
|
|||
Rotary angle limitation | The rotary angle range can be limited mechanically by inserting the shaft adapter in 5° increments. |