Changes | Date |
Chapter | Pages |
Type summary | 22.01.2004 | 2.2 | 6 |
Description of functions | 2.3.1 | 7 | |
Electrical parallel connection of actuators | 4.2 | 16 | |
Technical data (without type GMA19... | 8 | 27/28 | |
Referenced documents (related to GMA) | 11.2 | 35 | |
Self-adaptation (diagram /example) | 07.05.2004 | 3.4 | 12 |
Self-adaptation (position indicator GMA16..1) | 7.2 | 26 | |
Operating voltage DC 24…48 V | 07.06.2004 | whole document | |
Accessorie ASC77.. | 2.2 | 6 | |
Permissible line length and cross-sectional areas | 14.02.2005 | 6.1 | 19/20 |
Environmental compatibility and disposal | 10 | 33 | |
Referenced documents | 11.2 | 34 | |
Auxiliary switch | 19.10.2006 | 8 | 28 |
Internal diagrams | 9.1 | 29 | |
EU and RCM Conformity |
26.02.2016 | 8 | 28 |
European Directive 2012/19/EU |
10 | 33 | |
Added type GMA161.1E/MO | 08.05.2017 | whole document |