All wires are color-coded and labeled.
Pin | Cable | Meaning | |||
Code | No. | Color Abbreviation | |||
Actuators | G | 1 | red | RD | System potential AC 24 V/DC 24…48 V |
AC 24 V | G0 | 2 | black |
BK | System neutral |
DC 24…48 V | Y1 |
6 | purple |
VT |
Pos. signal AC 0 V, AC 24 V/DC 24…48 V "Open“ |
Y2 |
7 | orange |
OG |
Pos. signal AC 0 V, AC 24 V/DC 24…48 V "Close“ |
|
Y |
8 | grey |
GY |
Pos. signal DC 0...10 V, 0...35 V |
|
U |
9 | pink |
PK |
Position indication DC 0...10 V |
|
Modbus types | REF |
6 | violet |
VT |
Reference (Modbus RTU) |
+ |
8 | gray |
GY |
Bus + (Modbus RTU) |
|
- |
9 | pink |
PK |
Bus - (Modbus RTU) |
|
Actuators |
L | 3 | brown |
BN |
Phase AC 230 V |
230 VAC | N | 4 | blue |
BU |
Neutral conductor |
Auxiliary switch |
Q11 |
S1 |
grey/red |
GY RD |
Switch A input |
Q12 |
S2 |
grey/blue |
GY BU |
Switch A normally-closed contact |
|
Q14 |
S3 |
grey/pink |
GY PK |
Switch A normally-open contact |
|
Q21 |
S4 |
black/red |
BK RD |
Switch B input |
|
Q22 |
S5 |
black/blue |
BK BU |
Switch B normally-closed contact |
|
Q24 |
S6 |
black/pink |
BK PK |
Switch B normally-open contact |
|
Feedback |
a |
P1 |
white/red |
WH RD |
Potentiometer 0...100 % (P1-P2) |
potentiometer | b |
P2 |
white/blue |
WH BU |
Potentiometer pick-off |
c |
P3 |
white/pink |
WH PK |
Potentiometer 100...0 % (P3-P2) |