Purpose of this listing
The previous chapters contain all information relevant to safety and project-specific requirements, mounting, wiring, and commissioning of actuators.
Documents and standards
The following list contains all documents referenced by this document on basics:
Data sheets (N....) with detailed specifications
Basic documentation (Z....) with basics on air damper actuators
Mounting instructions (M….), documents supplied with product
Note
The document and classification numbers listed in the table below match those of the database “STEP” on the company-internal Intranet.
Technical documentation
Document number (Classification no.) |
Title/Description |
Contents |
Type series GMA...1
N4614en (N4614) |
Data sheet: Actuators for air dampers, rotary version with spring return (GMA...1: Two-pos., three-pos., modulating). |
Type overview, function and selection criteria. |
A6V101037201 | Data sheet: Air Damper Actuators Modbus RTU, GMA.., GCA.. Spring return types |
Type overview, function and selection criteria. |
Z4614en (Z4614) |
Basic documentation: Technical basics, spring return actuators GMA....1 (this document). |
Technical basics for engineering, mounting, wiring, and commissioning. |
74 319 0108 0 (M4614) |
Mounting instructions : GMA...1. |
Instructions on mounting a rotary actuator with spring return. |
A6V101006034 | Installation Instruction: G..161../MO S..6../MO | Installation of types with external Modbus interface. |
Accessories for type series GMA...1
N4697en (N4697) |
Accessories and spare parts for actuators GMA...1 | Overview, allocation to actuator type, and application. |
N4615en (N4615) |
External auxiliary switches ASC77.. | Type overview and function |
74 319 0236 0 (M4614.1) |
Universal lever ASK71.9 | Deliverables and Mounting instructions |
74 319 0237 0 (M4614.2) |
Rotary/linear set for duct and wall mounting ASK71.11 | |
74 319 0238 0 (M4614.3) |
Rotary/linear set with lever ASK71.13 | |
74 319 0239 0 (M4614.4) |
Rotary/linear set with lever and mounting plate ASK71.14 | |
74 319 0240 0 (M4614.5) |
Weather protection cover ASK75.3 | |
74 319 0241 0 (M4614.6) |
Mounting bracket for tandem-mounted actuators or Powerpack ASK73.3 | |
74 319 0431 0 (M4615) |
External auxiliary switches ASC77.. |
Standards and directives
HD 384 | Electrical installations in buildings |
EN 61 558 | Safety of transformers, power supply units and similar equipment |
EN 60 730 | Automatic electrical controls for household and similar use |
IEC/EN 61 000-6-1 | Electromagnetic compatibility: Immunity |
IEC/EN 61 000-6-2 | Electromagnetic compatibility: Immunity |
IEC/EN 61 000-6-3 | Electromagnetic compatibility: Emissions |
89/336/EEC | Directives on electromagnetic compatibility |
73/23/EEC | Low voltage directive |
Issued by Siemens Switzerland Ltd Building Technologies Division International Headquarters Theilerstrasse 1a 6300 Zug Switzerland Tel. +41 58-724 24 24 |
© Siemens Switzerland Ltd, 2005 Technical specifications and availability subject to change without notice. |
---|