The Climatix C600 product range consists of three controller types with 21, 27, and 29 physical inputs and outputs.
The design and configuration of the inputs/outputs and interfaces are conceptually equal for all controller types.
The controllers are available with and without integrated HMI.
The following figures display the three basic types, each with integrated HMI.
POL648 - 21 inputs and outputs |
POL688 - 27 inputs and outputs |
POL69x - 29 inputs and outputs |
Additional interfaces on the bottom of the devices |
Type | Stock number | Inputs | Outputs | HMI, integrated |
---|---|---|---|---|
POL648.10/STD | S55396-C481-A100 | 3 UI, 8 UIO, 4 DI | 6 relays |
|
POL648.80/STD | S55396-C488-A100 | 3 UI, 8 UIO, 4 DI | 6 relays | Yes |
POL688.10/STD | S55396-C881-A100 | 3 UI, 8 UIO, 6 DI | 8 relays, 2 triacs |
|
POL688.80/STD | S55396-C888-A100 | 3 UI, 8 UIO, 6 DI | 8 relays, 2 triacs | Yes |
POL698.10/STD | S55396-C981-A100 | 3 UI, 8 UIO, 6 DI | 8 relays, 2 triacs, 2 stepper motors |
|
POL698.80/STD | S55396-C988-A100 | 3 UI, 8 UIO, 6 DI | 8 relays, 2 triacs, 2 stepper motors | Yes |
POL69U.10/STD | S55396-C991-A100 | 3 UI, 8 UIO, 6 DI | 8 relays, 2 triacs, 2 stepper motors (UPS) |
|
POL69U.80/STD | S55396-C998-A400 | 3 UI, 8 UIO, 6 DI | 8 relays, 2 triacs, 2 stepper motors (UPS) | Yes |