POL648 - Input/output configuration
POL688 - Input/output configuration
POL69x - Input/output configuration
Key
Signal type | Short name | Description |
---|---|---|
Analog inputs | N | NTC10k/100k |
| Ni | Ni1000 |
| Pt | Pt1000 |
| R | 0…2.5 kΩ |
| V in | DC 0…5 V for ratiometric sensors or DC 0…10 V |
| mA in | 4…20 mA |
Digital inputs | DIx | Potential-free |
| DI | Potential-free |
| DIp | Potential free, 300 Hz |
| DG | Active, 24 V (AC/DC) |
| DA | Active, AC 230 V |
Analog outputs | V out | DC 0…10 V |
| mA out | 4…20 mA |
| VM | PWM |
Digital outputs | DV | DC 24 V |
| DS | Relay, NO/NC |
| DO | Relay, NO |
| DT | Triac |
Stepper motors | SMv | Voltage controlled, bipolar or unipolar |
| SMc | Current controlled PWM, bipolar |