LED indicators "BSP" and "BUS"
LED | Color | Flash response | Function |
---|---|---|---|
BSP | Red/green | Changes at 1 Hz | Software update mode: |
Green | Continuous | Application loaded and operational | |
Orange | Continuous | Application loaded but is not operational | |
Orange | Flashing, 50 ms on / 1000 ms off | Application not loaded | |
Red | Flashing at 2 Hz | Firmware error | |
Red | Continuous | Hardware fault | |
BUS | The application sets the response and function. Additional notes are available in the SAPRO online help. |
LED indicators (green) "O" and "C" for stepper motor control
LED "O" (open) | LED "C" (close) | Status |
---|---|---|
Off | Off | Valve is not moving |
On | Off | Valve is fully open (if referenced*) |
Off | On | Valve is fully closed (if referenced*) |
Off | Flashing, 250 ms on / 250 ms off | Valve is closing |
Flashing, 250 ms on / 250 ms off | Off | Valve is opening |
Off | Flashing, 50 ms on / 450 ms off | Valve moving to the close-failsafe position |
Flashing, 50 ms on / 450 ms off | Off | Valve moving to the open-failsafe position |
Flashing, 250 ms on / 250 ms off | Flashing, 250 ms on / 250 ms off | Error |
* "If referenced" means a reference deployment was made. So that the program knows the position of the valve |
Download button
Along with an SD card, the download button provides a simple and fast method for loading firmware and application files to the controller without additional tools.
Additional information on the download button is available in the SCOPE tool online help.
Integrated HMI (for ".80" controller types)
See "Design".
An integrated HMI provides the following operating elements:
- Turn/press button
- Alarm button
- Info button
- ESC button
The LCD has blue background lighting.
Real-time clock
- Backup without battery: 3 days
- Backup with battery: 4 years
The Mounting and installation instructions (A6V10990056) illustrate how to install or replace the backup batters for the real-time clock.
Data Matrix Code (DMC)
The controller has a Data Matrix Code (DMC).
You can scan the code using a code reader app. The result is a text string that, for example, can be helpful on service calls. Example:
1PS55396-C488-A100+31PPOL648.80/STD+S160908Z0000000005+23S00-A0-03-EB-01-04+3C3WSZHI-2J7SM-ETMN7-I3LO4-VDVNX
The text string is subdivided into code letters:
- 1P: Siemens stock number (SSN); fixed
- 31P: Siemens device type (ASN); fixed
- S: Date (YYMMDD), series, serial number, variable
- 23S: MAC address (hex); variable
- 3C: Climatix IC activation code (password); variable