Ambient conditions and protection classification

Classification as per EN 60730

Operation of automatic controller

 

Type 1

Degree of pollution

2

Overvoltage category

III

Design type

Device suited for use with equipment of safety classes I and II

Degree of protection of housing to EN 60529

IP20

Climatic ambient conditions

Transport (in transport packaging)

as per EN 60721-3-2

 

Class 2K12

  • Temperature -25...70 °C
  • Air humidity 5…90 % (non-condensing)

Operation per EN 60721-3-3

Class 4K23

  • Temperature:
    • POL6x8: -40...70 °C
    • POL69U: -40°C…60 °C

NOTICE! Avoid exposure to maximum temperatures for prolonged periods.

  • Air humidity: 5…90 % (non-condensing)
  • Air pressure: Minimal 700 hPa
    (corresponds to a maximum 3000 m above sea level)

Restrictions: Temperature range

  • POL6x8 with 1 communication module: -40 °C…65 °C
  • POL6x8 with 2 communication modules: -40 °C…60 °C
  • LCD reliability range: -20 °C…60 °C
  • Process bus reliability range: -25 °C…70 °C

Mechanical ambient conditions

Transport to EN 60721-3-2

 

Class 2M4

Operation per EN 60721-3-3

Class 3M11, continuous operation

Class 3M12, vibration peaks

NOTICE! Refer to the Mounting Instructions "A6V10990056" for more details.

 

Standards, directives and approvals

Standards, directives and approvals

Product standard

EN 60730-1

Automatic electronic controls for household and similar use

Electromagnetic compatibility

For residential, commercial, and industrial environments

EU conformity (CE)

A5W00030674

UK conformity (UKCA)

A5W00221283

RCM conformity

A5W00030679

UL Approbation
Federal Communications Commission

UL916, UL873
FCC CFR 47 Part 15 Class B

CSA Approbation

C22.2

EAC

Eurasian compliance

Environmental compatibility

The product environmental declarations (A6V11135997_en, A6V11135999_en) contain data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).