Power, T8

Operating voltage

POL648, POL688

POL698, POL69U

 

AC 24 V -20%...+20%; DC 24 V ±10%

AC 24 V -15%...+20%; DC 24 V ±10%

Frequency

45…65 Hz

Protection class

SELV / PELV

UL Class 2

External fuse in the supply line

max. 4 A non-renewable fuse or circuit breaker, type B, C or D

Inrush current protection

max. 40 A

Power consumption,

without connected extension modules

POL648, POL688

POL698, POL69U

 

 

39 VA / 24 W

60 VA / 43 W

Current consumption AC, without extension modules

POL648, POL688

POL698, POL69U

 

max. 1.6 A @ AC 24 V

max. 2.5 A @ AC 24 V

Current consumption DC, without extension modules

POL648, POL688

POL698, POL69U

 

max. 1.0 A @ DC 24 V

max. 1.8 A @ DC 24 V

Current consumption AC, for extension modules*

POL648, POL688

POL698, POL69U

 

max. 2.4 A @ AC 24 V

max. 1.5 A @ AC 24 V

Current consumption DC, for extension modules*

POL648, POL688

POL698, POL69U

 

max. 3.0 A @ DC 24 V

max. 2.2 A @ DC 24 V

* For calculation, see Q3900