POL648.10, POL648.80
Slot | Terminal | Description |
---|---|---|
T1 | X9, X10, X11 | Universal inputs |
M | System zero | |
T2 | X1, X2, X3, X4 | Universal inputs/outputs |
M | System zero | |
+5V | 5V reference power | |
+24V | 24V sensor power | |
T3 | X5, X6, X7, X8 | Universal inputs/outputs |
M | System zero | |
+5V | 5V reference power | |
+24V | 24V sensor power | |
T4 | D1, D2 | Digital inputs (potential-free) |
M | System zero | |
T5 | DU1, DU2 | 24 V active digital input |
DG | Reference potential 24V active digital input | |
T6 | A2+, B2-, REF2 | Third-party bus, RS-485 |
T8 | 24V≂ | Power AC 24V / DC 24V |
0V | System zero | |
T9 | Q11 | Input for Q1 |
Q12 | NC (normally closed) contact Q1 | |
Q14 | NO (normally open) contact Q1 | |
T10 | Q21 | Input for Q2 |
Q22 | NC (normally closed) contact Q2 | |
Q24 | NO (normally open) contact Q2 | |
Q33 | Input for Q3 | |
Q34 | NO (normally open) contact Q3 | |
Q43 | Input for Q4 | |
Q44 | NO (normally open) contact Q4 | |
T11 | Q53 | Common input for Q5 and Q6 |
Q54, Q64 | NO (normally open) contacts for Q5 and Q6 | |
T14 | A1+, B1-, REF1 | Third-party bus, RS-485 |
T15 | CE-, CE+ | Process bus (based on KNX TP1) |
POL688.10, POL688.80
Slot | Terminal | Description |
---|---|---|
T1 | X9, X10, X11 | Universal inputs |
M | System zero | |
T2 | X1, X2, X3, X4 | Universal inputs/outputs |
M | System zero | |
+5V | 5V reference power | |
+24V | 24V sensor power | |
T3 | X5, X6, X7, X8 | Universal inputs/outputs |
M | System zero | |
+5V | 5V reference power | |
+24V | 24V sensor power | |
T4 | D1, D2 | Digital inputs (potential-free) |
M | System zero | |
T5 | DU1, DU2 | 24 V active digital input |
DG | Reference potential 24V active digital input | |
T6 | A2+, B2-, REF2 | Third-party bus, RS-485 |
T8 | 24V≂ | Power AC 24V / DC 24V |
0V | System zero | |
T9 | Q11 | Input for Q1 |
Q12 | NC (normally closed) contact Q1 | |
Q14 | NO (normally open) contact Q1 | |
T10 | Q21 | Input for Q2 |
Q22 | NC (normally closed) contact Q2 | |
Q24 | NO (normally open) contact Q2 | |
Q33 | Input for Q3 | |
Q34 | NO (normally open) contact Q3 | |
Q43 | Input for Q4 | |
Q44 | NO (normally open) contact Q4 | |
T11 | Q53 | Common input for Q5 and Q6 |
Q54, Q64 | NO (normally open) contacts for Q5 and Q6 | |
Q73 | Common input for Q7 and Q8 | |
Q74, Q84 | NO (normally open) contacts for Q7 and Q8 | |
T12 | C | Actuator voltage AC 24..230V |
DO1, DO2 | Switching output 0.5A, triac | |
T13 | DL1, DL2 | 115...230V active digital input |
DN | Reference potential 115...230V active digital input | |
T14 | A1+, B1-, REF1 | Third-party bus, RS-485 |
T15 | CE-, CE+ | Process bus (based on KNX TP1) |
POL698.10, POL69U.10, POL698.80, POL69U.80
Slot | Terminal | Description | |
---|---|---|---|
T1 | X9, X10, X11 | Universal inputs | |
M | System zero | ||
T2 | X1, X2, X3, X4 | Universal inputs/outputs | |
M | System zero | ||
+5V | 5V reference power | ||
+24V | 24V sensor power | ||
T3 | X5, X6, X7, X8 | Universal inputs/outputs | |
M | System zero | ||
+5V | 5V reference power | ||
+24V | 24V sensor power | ||
T4 | D1, D2 | Digital inputs (potential-free) | |
M | System zero | ||
T5 | DU1, DU2 | 24 V active digital input | |
DG | Reference potential 24V active digital input | ||
T6 | A2+, B2-, REF2 | Third-party bus (RS-485) | |
T7 | +12V |
| Stepper motor control, M4/3
|
M4-, M4+, M3-, M3+ |
| ||
Unipolar | Control of motor windings 0V | ||
Bipolar | Control of motor winding 0V/12V | ||
T8 | 24V≂ | Power AC 24V / DC 24V | |
0V | System zero | ||
T9 | Q11 | Input for Q1 | |
Q12 | NC (normally closed) contact Q1 | ||
Q14 | NO (normally open) contact Q1 | ||
T10 | Q21 | Input for Q2 | |
Q22 | NC (normally closed) contact Q2 | ||
Q24 | NO (normally open) contact Q2 | ||
Q33 | Input for Q3 | ||
Q34 | NO (normally open) contact Q3 | ||
Q43 | Input for Q4 | ||
Q44 | NO (normally open) contact Q4 | ||
T11 | Q53 | Common input for Q5 and Q6 | |
Q54, Q64 | NO (normally open) contacts for Q5 and Q6 | ||
Q73 | Common input for Q7 and Q8 | ||
Q74, Q84 | NO (normally open) contacts for Q7 and Q8 | ||
T12 | C | Actuator voltage AC 24..230V | |
DO1, DO2 | Switching output 0.5A, triac | ||
T13 | DL1, DL2 | 115...230V active digital input | |
DN | Reference potential 115...230V active digital input | ||
T14 | A1+, B1-, REF1 | Third-party bus, RS-485 | |
T15 | CE-, CE+ | Process bus (based on KNX TP1) | |
T16 | COM | Not connected internally | Stepper motor control, M1/2
|
M1-, M1+, M2-, M2+ | Control of motor winding 0V/24V |