Housing
Color |
|
Dimensions | See "Dimensions" |
Weight
Type | Weight |
---|---|
POL648.10/xxx | 453 g |
POL648.80/ xxx | 492 g |
POL688.10/ xxx | 468 g |
POL688.80/ xxx | 506 g |
POL698.10/ xxx | 552 g |
POL698.80/ xxx | 593 g |
POL69U.10/ xxx | 611 g |
POL69U.80/ xxx | 652 g |
|
|
Packaging for POL69x | 119 g |
Packaging POL648 and POL688 | 95 g |