Universal inputs (T1) | |||
---|---|---|---|
Analog inputs X9, X10, X11 | |||
Typical sensor | Range | Resolution | Accuracy |
NTC10k (25° C @ 10 kΩ) | 500 Ω…670 kΩ | < 43 Ω | ± 215 Ω |
NTC100k (25° C @ 100 kΩ) | 500 Ω…670 kΩ | < 856 Ω | ± 2996 Ω |
Ni1000 / Pt1000 (0° C @ 1100 Ω) | 740 Ω…2000 Ω | < 560 mΩ | ± 2250 mΩ |
Universal inputs (T1) | |
---|---|
Digital inputs X9, X10, X11 | |
0/1 digital signal (binary) | For potential-free inputs |
Sensing voltage/current | Typical DC 18 V / 7 mA |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) |
Universal I/Os (T2, T3) | ||||
---|---|---|---|---|
Analog inputs X1…X8 | ||||
Typical sensor | Range | Resolution | Accuracy | |
Type | Range | Resolution | Accuracy | |
NTC10k (25° C @ 10 kΩ) | 100 Ω…760 kΩ | < 43 Ω | ± 215 Ω | |
NTC100k (25° C @ 100 kΩ) | 100 Ω…1280 kΩ | < 437 Ω | ± 2166 Ω | |
Ni1000 (0° C @ 1100 Ω) | 100 Ω…3800 Ω | < 396 mΩ | ± 1980 mΩ | |
Pt1000 (0° C @ 1100 Ω) | 100 Ω…3800 Ω | < 378 mΩ | ± 1890 mΩ | |
Resistance input | 0 Ω…2500 Ω | < 1000 mΩ | < 4000 mΩ | |
Input DC 0…5 V, | 0…5 V | < 1 mV | < 25 mV @ 5 V | |
Input resistance: > 100 kΩ | ||||
Input DC 0…10 V | 0…10 V | < 1 mV | < 50 mV @ 10 V | |
Input resistance: > 100 kΩ | ||||
Input 0…20 mA | 0…20 mA | < 1 μA | < 120 μA @ 20 mA | |
| Input resistance: < 500 Ω |
Universal I/Os (T2, T3) | |
---|---|
Digital inputs X1…X8 | |
0/1 digital signal (binary) | For potential-free inputs |
Sensing voltage/current | Typical DC 24 V / 6 mA |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) |
Universal I/Os (T2, T3) | ||||||
---|---|---|---|---|---|---|
Analog outputs X1…X8 | ||||||
Typical sensor | Range | Resolution | Accuracy | |||
Output DC 0…10 V | 0…10 V | < 11 mV | < 124 mV @ 10 V | |||
Output current: Max. 1 mA (short-circuit proof) Capacitive load: < 200 nF |
Universal I/Os (T2, T3) | ||||||
---|---|---|---|---|---|---|
Analog outputs X1, X2 | ||||||
Type | Range | Resolution | Accuracy | |||
Output 0…20 mA | 0…20 mA | < 22 μA | < 243 μA @ 20 mA | |||
| Input resistance: < 500 Ω |
Universal I/Os (T2, T3) | |||
---|---|---|---|
DC outputs, e.g. for relay control X5…X8 | |||
Typical sensor | Range | Resolution | Accuracy |
Switching voltage | Typical DC 24 V | ||
Switching current | Max. 25 mA |
Universal I/Os (T2, T3) | |
---|---|
PWM outputs X5, X6 | |
Output voltage (high) | DC 8…12 V |
Output voltage (low) | DC 0…1 V |
Output current | Max. 10 mA |
PWM frequency | 0.5…2.5 kHz |
Sampling ratio | 0…100 % |
Resolution | 0.5 % |
- Can be configured via software
- System zero ⊥ is the reference potential
- Maximum contact voltage: DC 24 V
- Overvoltage protection: Up to 40 V
- Resolution and accuracy are indicated at 25 °C ambient temperature.
Supply power for active / | |
---|---|
Sensor power output for active sensors | |
Output voltage | DC 24 V (-25 %…15 %) |
Output current | Max. 2 x 40 mA (short-circuit proof) |
Reference potential | System zero ⊥ |
Reference voltage output for ratiometric measurements | |
Output voltage | DC 5 V (±2.5 %) |
Output current | Max. 2 x 20 mA (short-circuit proof) |
Digital inputs (T4) | ||
---|---|---|
Digital inputs, potential-free D1, D2 | ||
|
|
|
| D1 | D2 |
0/1 digital signal (binary) | For potential-free contacts |
|
Sensing voltage/ | DC 24 V / 8 mA | |
Contact resistance |
| |
Pulse frequency | Max. 60 Hz | Max. 300 Hz |
Pulse measurement |
| Max. 18000 pulses/min. |
Digital inputs (T5) | |
---|---|
24 V active digital inputs DU1, DU2 | |
0/1 digital signal (binary) | Galvanically separated voltage input |
Nominal voltage | AC 24 V (-20 %…+20 %) DC 24 V (±10 %) |
Input current | 8 mA @ DC 24 V |
Pulse frequency | Max. 5 Hz |
Digital inputs (T13) | |
---|---|
115…230 V active digital inputs DL1, DL2 | |
0/1 digital signal (binary) | Galvanically separated voltage input |
Nominal voltage | AC 115 V…230 V (-15 %…+10 %) |
Input current | < 1 mA @ 230 VAC |
Frequency range | 45…65 Hz |
Pulse frequency | Max. 5 Hz |
Dielectric strength: Insulation on low voltage |
2900 V |