Alarm classes | Type of alarms on… | ||
OZW672, internal | OZW672, Connected controllers | OZW772, internal and connected controllers | |
Documentation | C5712 | LPB controller manuals | Synco controller manuals |
Class 0 |
| LPB fault priority >= 5 | Urgent |
Class 1 | Unused | ||
Class 2 |
| Unused | Not urgent |
Class 3 | Unused | ||
Class 4 | Connection supervision | ||
Classes 5 to 15 | Unused (Climatix POLxxx only) |
- All alarm classes are selected by default
- Selected alarm classes that are not used by your web server, are simply ignored
Conclusion
This means the following for your application:
- Clearing alarm class 2 means that low-priority alarms are not sent by e-mail
- Clearing alarm class 4 means that no e-mail is sent when your plant goes offline