| Name | Range/numeration | Default |
---|---|---|---|
Configurable | Modbus address | 1...247 | 1 |
Baud rate (bps) | 0 = Auto 1 = 9600 2 = 19200 3 = 38400 4 = 57600 5 = 76800 6 = 115200 | 0 | |
Transmission format (start bits-data bits-parity-stop bits) | 0 = 1-8-E-1 1 = 1-8-O-1 2 = 1-8-N-1 3 = 1-8-N-2 | 0 | |
Bus configuration command | 0 = Ready 1 = Load 2 = Discard | 0 | |
Basic | Parity | Even Odd None | Even |
Stop bits | 1 / 2 | 1 | |
Data | 8 bits (0…255) | - | |
Identity | Slave | - | |
Cable length | < 600 m | - |
NOTES:
- Register 764 (Modbus address) cannot be configured as 246 via a master. Address 246 is reserved for on-event addressing.
- Bus configuration command (768) is for on-event addressing only.