Color | Pattern | Description |
---|---|---|
Green | Constant until device boots | Power up |
Flashing (1 s on / 5 s off) |
| |
Flickering | Bus communication | |
Orange | Flashing (1 s on / 5 s off) | Bus communication failure |
Flashing (1 s on / 1 s off) |
| |
Constant | Waiting configuration via Modbus in on-event addressing mode | |
Red | Flashing (0.1 s on / 1 s off) | Invalid parameter value received from master |
Flashing (1 s on / 5 s off) | Internal error:
|