Product number | SSN no. | Measurement parameter | Output signal | ||
---|---|---|---|---|---|
CO2 | Temperature | Relative humidity | |||
QFM9150/MO | S55720-S584 | - | -40…70 °C | 0…100 % r.h. | Modbus RTU |
QPM9152/MO | S55720-S585 | 0…2000 ppm | -35…50 °C | 0…100 % r.h. | Modbus RTU |
Product number | SSN no. | Measurement parameter | Output signal | ||
---|---|---|---|---|---|
CO2 | Temperature | Relative humidity | |||
QFM9150/MO | S55720-S584 | - | -40…70 °C | 0…100 % r.h. | Modbus RTU |
QPM9152/MO | S55720-S585 | 0…2000 ppm | -35…50 °C | 0…100 % r.h. | Modbus RTU |