Holding Register (16-bit) No. | Description | Range | Unit | Scaling | Default | R/W |
---|---|---|---|---|---|---|
1 | Temperature value | -327…327 °C -556.6…620.6 °F | °C °F | 0.01 | - | R |
2 | Temperature reliability | 0 – No error 1 – Bad reliability, unavailable | - | - | - | R |
3 | Relative humidity value | 0…100 % | % | 0.01 | - | R |
4 | Humidity reliability | 0 – No error 1 – Bad reliability, unavailable | - | - | - | R |
5 | CO2 value | 0…2000 ppm | ppm | - | - | R |
6 | CO2 reliability | 0 – No error 1 – Bad reliability, unavailable | - | - | - | R |
7 | IAQ value | 0…100 % | % | 0.01 | - | R |
8 | IAQ reliability | 0 – No error 1 – Bad reliability, unavailable | - | - | - | R |
15 | VOC value | 0…100 % | % | 0.01 | - | R |
16 | VOC reliability | 0 – No error 1 – Bad reliability, unavailable | - | - | - | R |
212 | VOC sensitive | 0 – Slow 1 – Medium 2 - Fast | - | - | 1 | RW |
223 | Temperature offset | -100...100 °C -180...180 °F | °C °F | 0.1 | 0 | RW |
224 | Relative humidity offset | -100...100 % | % | 0.1 | 0 | RW |
225 | CO2 offset | -2000...2000 ppm | ppm | 1.0 | 0 | RW |
226 | IAQ offset | -100...100 % | % | 1.0 | 0 | RW |
227 | VOC pure offset | -100...100 % | % | 1.0 | 0 | RW |
401 | System unit | 0 – Celsius 1 – Fahrenheit others - invalid value to be discard | - | - | 0 | RW |
1286 | SW version: Major & Minor versions | - | - | - | - | R |
1287 | SW version: Build version | - | - | - | - | R |
764 | Modbus address | 1…247 | - | - | 1 | RW |
765 | Baud rate | 0 = Auto 1 = 9600bps 2 = 19200bps 3 = 38400bps 4 = 57600bps 5 = 76800bps 6 = 115200bps | - | - | 0 | RW |
766 | Transmission format (start bits-data bits-parity-stop bits) | 0 = 1-8-E-1 1 = 1-8-O-1 2 = 1-8-N-1 3 = 1-8-N-2 | - | - | 0 | RW |
767 | Reserve | - | - | - | - | RW |
768 | Bus configuration command | 0 = Ready 1 = Load 2 = Discard | - | - | 0 | RW |
NOTES:
- The register number is counted from 1.
- 764 (Modbus address) cannot be configured as 246 via a master. Address 246 is reserved for on-event addressing.
- In the case of a multiple writing command from the master with invalid values, the sensor rejects the command with an error notice. The register values remain unchanged.
- Bus configuration command (768) is for on-event addressing only.
- Software version format: major version is 1 byte, minor version is 1 byte and build version is 2 bytes, such as [2.01.33] = 0x02010021.