This document must be transferred from the installation personnel to the system operator.
Retention and availability
Damage due to misuse
- This document must be available in a usable format throughout the entire life cycle of the product. Keep the document for reference and ensure that it can be accessed by target groups.
Please contact the Customer Support Center if you need another copy of this document.
This document contains guidelines and conditions for connecting to Cerberus fire detection systems and describes permitted applications for the intended operational environment.
Validity
The information contained in this document is valid for Cerberus Portal.
Target groups
The information in this document is intended for the following target groups:
Target group | Activity | Qualification |
|---|---|---|
System owner |
|
|
IT security officer |
|
|
Project Manager |
|
|
Project engineer |
|
|
Installation personnel |
|
|
Commissioning personnel |
|
|
Source language and reference document
- The source/original language of this document is German (de).
- The reference version of this document is the international version in English. The international version is not localized.
Document identification
The document ID is structured as follows:
|
ID code |
Examples |
|---|---|
|
ID_languageCOUNTRY_ modification index -- = multilingual or international |
A6V10215123_deDE_a A6V10215123_en--_a A6V10315123_----_a |
Date format
The date format in the document corresponds to the recommendation of international standard ISO 8601 (format YYYY-MM-DD).
Presentation conventions
Text markups
Special text markups are used as follows in this document:
⊳ | Prerequisite for an instruction telling you what to do |
Instruction with at least two steps | |
Instruction with one step | |
– | Variant, option, or detailed information on an instruction |
⇒ | Interim result of an instruction |
⇒ | Final result of an instruction |
Lists | |
[➙ X] | Reference to a page number |
'Text' | Quote, exact match |
<Button> | Identification of buttons |
> | Indicates a link and identifies steps in a sequence, e.g., 'Menu bar' > 'Help' > 'Help topics' |
↑ Text | Identifies a glossary entry |
Additional information and tips
The 'i' symbol identifies additional information and tips to simplify the procedure.
Layout and page breaks
The layout of this document was created automatically in the PDF edition. Therefore, isolated cases of page breaks in the middle of words may appear; for example, in table text. Page breaks are generated using rules, but are not optimized in context.