| Symbol description in map or list view |
The Connect gateway is incorrectly configured. Connection is not possible. See the detailed explanation provided after the table. | |
Connect gateway is connected to the cloud. | |
Connect gateway is not connected to the cloud. Connection is not possible. Notify local Siemens Support. | |
The site is not assigned. | |
Displays a pending alarm. | |
Displays multiple sites that are operational. | |
Displays an overview of an area with at least one pending alarm. The number of alarms is displayed in the tooltip. | |
Displays an overview of an area with at least one pending event. The number of events is displayed in the tooltip. | |
Displays an overview of an area with at least one pending alarm and one area with no alarms. The number of alarms is displayed in the tooltip. | |
Displays an overview of an area with at least one pending alarm and event. The number of alarms and events is displayed in the tooltip. | |
Displays an operational site. | |
Displays a site with at least one pending alarm. | |
Displays a site with at least one pending event. | |
Displays a disconnected site. | |
Displays an operational site in a site overview. | |
Displays a site with at least one pending alarm in the site overview. | |
Displays a site with at least one event in the site overview. | |
Displays a disconnected site in the site overview. |
| Description of the symbol in device browser and test plan | |
Displays level 1. | ||
Displays level 2. | ||
Displays level 3. | ||
In test plan only: Failed tests are displayed on the device and propagated to the next higher level and counted. |
Hierarchy levels 1 - 3 can be individually defined in the engineering tool, for example, as zones, sections, areas, or devices. We refer to them here as levels since the definitions may depend on application national regulations.
| Symbol description for device type |
Automatic detector without contamination detection. | |
Manual detector | |
Other object |
| Symbol description in test plan and devices |
Tested and OK. | |
Skipped | |
Tested, but a fault was found. | |
Not yet tested. |
| Overview in test plan |
Tested and OK. | |
Skipped | |
Tested, but a fault was found. | |
Not yet tested. |
The Connect Gateway is incorrectly configured
A new site is created in the Devices application and a Connect Gateway device is added. The icon is then displayed since the required configuration is not yet completed:
- for distribution (see document Commissioning Connect gateway, section Assign distribution).
- for Site-ID (see document Commissioning Connect Gateway, section Connect fire detection system to Portal).
- Select
to open the edit page. The icon disappears as soon as the values are added and saved for distribution and site-ID.