Input/output module FDnet/C-NET

 

FDCIO221

Supply

Operating voltage

DC 12…33 V

Operating current (quiescent)

Max. 0.4 mA

Relay output (ohmic)

AC 22 V, 2 A, max. 44 VA

DC 30 V, 2 A, max. 60 W

Line resistance (input)

Max. 20 Ω

Communication protocol

FDnet/C-NET

Connection terminals

0.2…2.5 mm²

Ambient conditions

Operating temperature

-25…+70 °C

Storage temperature

-30…+75 °C

Air humidity (non-condensing)

≤95 % rel.

Color

  • Housing

~RAL 9010, pure white

  • Cover

Transparent matt

  • Housing FDCH221

~ RAL 9010, pure white

Protection category (IEC 60529)

  • When mounted on a U-rail in a fire control panel

IP30

  • With housing FDCH221

IP65

Standards

EN 54-17, EN 54-18

Approvals

  • Vds

G209067

  • LPCB

531h/02

  • FM

3038448

  • DNV GL (Marine)

MEDB00003UU

System compatibility

  • FDnet

FS20

  • C-NET

FS720

 

FDCIO222

FDCIO224

Supply

Operating voltage

DC 12…33 V

Operating current (quiescent)

Max. 0.75 mA

Relay output

AC 250 V / 4 A, max. 1000 VA

DC 30 V / 4 A, max. 120 W

Communication protocol

FDnet/C-NET

Connections

  • Pluggable connection terminals

0.2…1.5 mm²

(with 2.5 mm² connection terminal DBZ1190 AB)

  • MC link

Plug connection

3.5 mm jack socket

Ambient conditions

Operating temperature

-25…+60 °C

Storage temperature

-30…+65 °C

Air humidity (non-condensing)

≤95 % rel.

Color

  • Housing

~RAL 9010, pure white

  • Cover

Transparent matt

  • Housing FDCH221

~ RAL 9010, pure white

Protection category (IEC 60529)

  • When mounted on a U-rail in a fire control panel

IP30

  • With housing FDCH221

IP65

Standards

CEA GEI I-084

Approvals

  • Vds

G204029

G207001

  • LPCB

531m/02

-

  • FM

3029351

3029351

  • DNV GL (Marine)

MEDB00003UU

MEDB00003UU

System compatibility

  • FDnet

FS20, AlgoRex, SIGMASYS

  • C-NET

FS720

 

FDCIO223

Supply

FDnet/C-NET operating voltage

DC 12…33 V

Operating current

Max. 0.75 mA

Maximum current connection factor

3

External power supply

Input voltage

DC 18…32 V

Operating current without secondary load at 24V

26 mA (typ.)

60 mA (max.)

Operating current with secondary load

Max. 2 A

Inputs/outputs as:

Collective detector line/conventional detector line

110 series, MS9, Sigmacon, AlgoRex, Synova600, Synova300,

Apollo Series 65 / Orbis or similar

  • Collective detector key figures KMK

32

  • Terminal resistance

20 V Transzorb diode or EOL22 (Ex)

Control output

DC 24 V ±5 % / max. 1x 1.5 A or 2x 1 A (fuse on 24 V supply line and on output side)

Contact input

  • Terminating resistor combinations

3.3 kΩ / 680 Ω, 2.7 kΩ / 560 Ω, 3.3 kΩ

Ambient conditions

Operating temperature

-25…+60 °C

Storage temperature

-30…+65 °C

Air humidity

≤85 % rel. (no freezing or condensing at low temperature)

Communication protocol

FDnet/C-NET

Connections

Pluggable connection terminals

0.2…1.5 mm²

(with 2.5 mm² connection terminal DBZ1190-AB)

MC link

Plug-type connection, 3.5 mm jack socket

Color

Housing

~RAL 9010, pure white

Cover

Transparent matt

Housing FDCH221

~RAL 9010, pure white

Protection category (IEC 60529)

When mounted on a U-rail in a fire control panel

IP30

With housing FDCH221

IP65